Search Results for roaring 20s slides template
Model 352A74 ICP® Accelerometer Installation and Operating Manual - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 300 Ohm ≤ 300 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.4 to 1.5 sec 0.4 to 1.5 sec Settling Time(within 10% of bias) <8 sec <8 sec Spectral Noise(1 Hz) 80 µg/√Hz 785 (µm/sec2)/√Hz [1]
Model M132A31 Micro ICP® pressure sensor, 140 mV/psi, pigtail ... - PCB
Model M132A31 Micro ICP® pressure sensor, 140 mV/psi, pigtail conn. (for high frequency Installation and Operating Manual For assistance with the operation of this product,
6175488G.indd - amphenol-antennas.com
rofi le, 8/20 μs 10 Repetitions M0 μs 10 Repetitions ircle Connectornnector 60130-9 and AISG-9 an sy Chain Out: Femhain n 6: 10~30V;10~ nna type)nna type R Min. @ 8 Min. @ Y MECHANICAL CHARACTERISTICS Dimensions (Height x Width x Depth) 900 x 377 x 87 mm Antenna Weight (without mounting brackets) 7.5 kg Shroud Material UPVC Survival Wind ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
Level Plus® DDA-Schnittstellenhandbuch LP-Serie Magnetostriktive Füllstandtransmitter mit Temposonics®-Technologie
Data Sheet *% 6HULHVZLWKSUHVVXUH W DQJH$QDORJ
Temposonics® GB with pressure-fit flange Analog Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
FEATURES & BENEFITS - TPC Wire
30 inch diameter by 20 inch width. The large reel rack is constructed with heavy-duty steel, is easy to load or dispense by just one person, and keeps areas organized. 1. HOLDS SIX FULL REELS OF TPC CORD AND CABLE — Full reels reduce waste— only one end piece. Reduces the improper storage of unusable lengths. 2.
ATEX certified, 0 dBd, Omnidirectional Base Station Antenna for the ...
Installation Torque 20 - 25 Nm Colour Blue (RAL 5015) Wind Area 0.023 sq. m / 0.25 sq. ft Wind Load 29 N (160 km/h) Height Approx. 1430 mm / 56.30 in. Weight Approx. 0.85 kg / 1.87 lb. Mounting On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) ATEX Marking II 3G Ex nA IIC T6 Environmental
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics Mid-Temperature Range Probe
-4°F to 572°F (-20°C to 300°C) Insulation Resistance >100 MS at 500 VDC Lead Insulation 1250 VAC for 1 second Case Stainless steel, brass, nickel-plated copper, ABS, PBV, etc. Wire Material PVC wire, silicon wire, polytetrafluoroethylene wire, fiberglass insulation wire, etc. Appliance probes.
GS-12-003 PRODUCT SPECIFICATION - amphenol-cs.com
(b) Test Voltage - 20 millivolts DC max open circuit. (c) Test Current - Not to exceed 100 milliamps. 6.2 Ground Terminal to Shield Contact Resistance The ground terminal to shield contact resistan ce shall not exceed 8 milliohms (14 milliohms after environmental exposure) when measured in acco rdance with MIL-STD-1344A, Method 3002.1. The
AT06-12SA-MMBLK 12-Way Plug, Female, A Position Key, Reduced Diameter ...
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. ATRT-100 - Contact and Wedgelock Extraction Tool.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
APXVBLL20H 43-C-I20, -A-I20 - rfstechnologies.com
First Upper Side Lobe Suppression dB 17 19 19 21 20 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 28 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per Port Watt 200 PRODUCT DATASHEET APXVBLL20H_43-C-I20, -A-I20
872-960 MHz - amphenol-antennas.com
Upper Sidelobe Level 20 dB Total Number of Connectors Antenna has 1 connector located at the bottom Connectors Per Band 872-960 MHz (1x) N Female Mechanical Characteristics Length 2820 mm 111.0 in Weight without Mounting Brackets 5.5 kg 12.1 lbs Weight with Mounting Brackets 6.9 kg 15.2 lbs
Press Room | PCB Piezotronics
Keep up to date with PCB® Piezotronics. Endevco Model 6634D Differential Piezoelectric Signal Conditioner PCB Model 378A08 low noise quarter inch free-field microphone and preamplifier system
550991D R Series RP RH CANbus - temposonics.com
Baud rate, kBit/s: 1000 800 500 250 125 50 20 Cable length, m: <25 <50 <100 <250 <500 <1000 <2500 Sensors will be supplied with ordered Baud rate which can be changed by the customer. Stroke length: Range (Profile style): 25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style): 25 mm to 7620 mm (1 in. to 300 in.)
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE Subject: The ZTP-015 thermopile sensor is used for non-contact surface temperature measuring. Created Date: 3/25/2014 7:15:51 AM ...
Model TLD086D20 Short-sledge Impulse Hammer w/force sensor & tips ... - PCB
Model TLD086D20 Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head, TEDS 1.0 Installation and Operating Manual
Model J357B11 High temp., miniature (2 gm), ceramic shear, charge ... - PCB
Model J357B11 High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95 to +500 F) ground isolated