Search Results for roaring 20s slides template
32405064002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 6 terminals
Modus W Series - amphenol-sensors.com
• 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50% adjustment in output is possible. The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation The pressure transmitter consists of two high accuracy piezoresistive sensors with stainless
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
Model 3741F122G/010LN | PCB Piezotronics
Optional: 080A208: Triaxial mounting block, aluminum, for use with 3741 Series: 1: Supplied: ACS-85: Phase and Magnitude calibration from 0.5 Hz to 5% pt Linear scale for 3711 3713 DC Accels only
TSW-10 Turbidity Sensor - amphenol-sensors.com
1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
B60 50/200kHz, 600W, 20° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200')
TECHNICAL FEATURES - rfstechnologies.com
Average Power Watts 2 5 10 20 Dimensions, L*W*H mm (in) 50*77 (1.97*3.03) 50*97 (1.97*3.82) 44*141 (1.73*5.55) 54*169 (2.13*6.65) Net Weight ±10% kg(lb) 0.255(0.56) 0.41(0.9) 0.525(1.16) 0.725(1.6) MODEL NUMBER SPECIFICATIONS Model Number TERP-E-6000-50W TERP-E-6000-100W TERP-E-6000-200W Average Power Watts 50 100 200 Dimensions, L*W*H mm (in ...
Telaire T3000 Series CO2 Sensors
larger) at 0 - 20 vol% CO 2 and 0°C to +25°C • At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response Time, tau (63%) < 200 sec Aging (Dual Wavelength Only) +/- 5% of reading annual ...
Amphenol
A1 RELEASE NEW DRAWING 19/AUG/20 IAN OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 AHDP04-18-20SN-SRA RECEPT, 18 SZ, 20 SOCKET, REVERSE ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
65 19.70 20.47 21.25 70 16.48 17.14 17.81 75 13.83 14.40 14.98 80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Telaire T3000 Series CO2 Sensors
larger) at 0 - 20 vol% CO 2 and 0°C to +25°C • At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response Time, tau (63%) < 200 sec Aging (Dual Wavelength Only) +/- 5% of reading annual ...
www.amphenol-gec.com
o < o ± z o ± o co this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the
35408075000 - Amphenol Air LB
Fixing system ABS1695 Type A05
Ireland - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
China - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
English – Page 3 – LID Technologies
Properly inflated, tires last longer and deliver 15% longer tread life and have 20% longer casing life. REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3]. In ...
32409028002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 2 shunt terminals
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Temposonics
Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V pp Current consumption 50…100 mA Dielectric strength 500 VDC (DC ground to machine ground)