Search Results for roaring 20s slides template
Mini Cordsets - TPC Wire
Quick-Connex® Mini DeviceNet™ Flex-Net Cordsets. Trex-Onics® Mini Device Net Flex-Net Cable Assemblies take all the advantages of our Flex-Net Cable with its heavy-duty jacket and ultra-shield construction and add a molded mini head which is permanently bonded to the cable providing a superior water and chemical resistant seal.
Model 003D20 | PCB Piezotronics
Model 003D20:Low-noise coaxial cable, blue PTFE jacket, 20-ft, BNC plug to BNC plug . Model 003D20:Low-noise coaxial cable, blue PTFE jacket, 20-ft, BNC plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
AHDP04-18-14PN-SRA Size 18 receptacle, 14 positions, pin, s - Amphenol Sine
AT60-202-16NKIT Contact Kit, Size 16, 16-20 AWG (10 pieces) REQUEST A QUOTE. AT60-215-16141 Nickel-Plated Male Machined Contact, Size 16, 14AWG. Comparable to PNs# 0460-215-16141, 936400022. REQUEST A QUOTE. AT60-215-1631 Gold-Plated Male Machined Contact, Size 16, 14AWG. Comparable to PNs# 0460-215-1631, 936400024
132144-10 - amphenolrf.com
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\132\132144-10.dwg Author: gary Created Date: 1/29/2003 7:20:51 PM
CUSTOMER OUTLINE DRAWING - Amphenol RF
a release to mfg. 14-oct-20 15368 cjv b scale: 95fpzfjzshxxxx a 95fpzfjzshxxxx size 95fpzfjzshxxxx rev amphenol rf viji k 17-jul-20 see notes material sheet no. 2 of 1.7:1.0 gen 2.0 fakra str plug to gen 3.0 fakra str jack using rg 174 cable "z" code various length title
Model 080A147 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RL Crimping Specification - Amphenol Australia
20 5447 Hand tools. See Drawing. Stiffener Size. ATPI Hand Tools Technical Parameters. Tools Number. Crimp Range. Max Pressure . Max Route. Crimp Form . Blade Parts. Hand Tools RMB860/Set, \r\nBlade Parts RMB420/Set. Confining Pressure. Blade Parts NO. Title: RL Crimping Specification [ Author: ATPI
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours
ATS Series™ - Contact Size 20 Options - Amphenol Sine
ATS Series™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP18W23F MS18W23F 18-20AWG 0.75-0.5 mm² Gold Flash
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. slide ferrule onto cable. c. solder cable center conductor to contact. d. insert cable with dielectric entering connector and braid over knurl. e. crimp ferrule over braid with 0.216" hex. 6. shows cable entry dimensions. scale 2.500 11.00 mm wrench 8.00 mm wrench lock washer gasket ferrule interface per mil-std-348 series: sma jack 1/4 ...
Microsoft Word - LT93-ISOBOO-2 PR2 11-3-14.docx
LT93-ISOBOO-2 Issue 1, Print 2 6 © Charles Industries, Ltd. All rights reserved. Printed in the United States of America. Wired as an Isolation Transformer Note ...
hc18a | Amphenol Global Search | Amphenol
S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16# (power) 20# (signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2 HC HC18C-S32-2 Terminal Type.
MS20W12E09G10 PCB Contact - Long Version
MS20W12E09G10 PCB Contact - Long Version, Size 20, Gold 10µ", Female. $0.00. Contact
HS50DCS Socket Contact, Machined - amphenol-sine.com
HS50DCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 10mm, Silver, Wire Range 40-50mm², (1AWG)
RELEASED DRAWING JULU-9-2015 ARROW TOMMY - Amphenol Sine
ECO-MATE,PIN CONTACT,MACHINE,20#,DIP TYPE. B1 - RELEASED DRAWING JULU-9-2015 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 20.30mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 20.30mm. Downloads. SMP-FS2A-2030 STP 3D Model (Size: 247 kb ) SMP-FS2A-2030 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMP Plug to SMP Plug: Adapter Type: In-Series: Body Finish:
Model 600A29 | PCB Piezotronics
Model 600A29:USB Programming Kit for All 686 Smart Switches
Amphenol-BSI Overview - Wilcoxon Sensing Technologies
0 2 4 6 8 10 12 14 16 18 20-60-50-40-30-20-10 0 Frequency (GHz) B PCB0000253 ILRL Test:JS01-2<==>JL04-2:RX RX JS01 2-CD1 RX JS01 2-CD2 RX JS01 2-CD3 RX JS01 2-CD4 • Design engineers from multiple technologies collaborate to provide customers with the best solution possible.
Temposonics
5 Capteur Temposonics ® ET Analogique certifié ATEX / IECEx / CEC / NEC Manuel d’utilisation 2/ Voir également les conditions de vente et de livraison des capteurs MTS Sensors sur le site www.mtssensors.com 9.S’assurer que: • le capteur et les composants associés sont installés conformément aux instructions ; 2• le boîtier du capteur est propre ;
Amphenol CO-174RASMAX2-000.6 SMA Right Angle Male to SMA Right Angle ...
Buy 0.5ft Amphenol CO-174RASMAX2-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.