Search Results for rohs rts014n12pheco3
MEGAWATT CHARGING CONNECTOR TOOLING SAMPLE: Q1/Q2 2023
ROHS Yes TOOLING SAMPLE: Q1/Q2 2023. AMPHENOL PCD MEGAWATT CHARGING CONNECTOR The MCS inlet can support 2 electronic locks AN INTEGRATED SOLUTION FOR CONVENIENCE Front view Rear view The MCS inlet pre-installed on a PDU The MCS inlet, while available for purchase independently, can also be combined with an
00176591602 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Model 010M144 4-conductor, 28 awg (7/36), SPC, twisted bundle ...
Model 010M144 4-conductor, 28 awg (7/36), SPC, twisted bundle, unshielded, PTFE cable, 3-ft, 4-socket plug (AY) to blunt cut (BZ) Installation and Operating Manual
Other Requests - Positronic The Science of Certainty
[mylist_other_requests]
PRO-TAP 88-5850-...-7/16
RoHS, IP67: Connection(s) 7/16 DIN(f) Dimensions: 167 x 32 x 62 mm / 6.57 x 1.26 x 2.44 in. (without bracket) Weight: Approx. 0.59 kg / 1.30 lb. Mounting: 6.5 mm dia. (two holes) Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. Description; PRO-TAP 88-5850-4.8 dB-7/16 DIN(f)
Directional Couplers ADC-xx-WBS-LP-DF-CC - AMPHENOL PROCOM
RoHS Compliant: Yes: Mounting: 4.5mm dia. (two holes) Environmental; Operating temperature range-35°C to +70°C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 3 dB Coupling: ADC-03-WBS-LP-DF-CC: 380 - 2700 MHz: Add to quote: 6 dB Coupling: ADC-06-WBS-LP-DF-CC: 380 - 2700 MHz:
RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, featuring blind mate and modular floating. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and ...
Model 209C11 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp ... - PCB
Model 209C11 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp., 1 lb tension, 2200 Installation and Operating Manual For assistance with the operation of this product,
00176591802 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Model 221B03 Link ICP® quartz force sensor, 500 lb comp., 500 lb ... - PCB
Model 221B03 Link ICP® quartz force sensor, 500 lb comp., 500 lb tension, 10 mV/lb Installation and Operating Manual For assistance with the operation of this product,
108039118 Locking Clip with Lanyard, Shell Size 18 - Amphenol Sine
RT00188PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-12 AWG, 23A/500V, Shell Size 18
Amphenol MP-64PMCPLR00-000 Category 6 (CAT6) Coupler - 550 MHz CAT6 ...
Category 6 (CAT6) Panel Mount Cable Couplers from Amphenol provide an optimal means of connecting a pair of CAT6 patch cords together in a patch panel environment. Our CAT6 coupler's 550 MHz bandwidth rating ensures compatibility with the most demanding 10-Gigabit Ethernet based networks. Its robust thermoplastic shell resists wear and tear with the aid of corrosion-resistant Gold plated 8P8C ...
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb ... - PCB
Model 221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb tension, 500 mV/lb Installation and Operating Manual For assistance with the operation of this product,
B A4 - Amphenol Sine
2.8 rohs compliant. 3. suitable contacts :20# contact. 4. all dimensions are for reference use only. a1 released drawing mar-18-2016 ben tommy master keyway 27.0 22.2 9/16"-24 unef thread Ø15.0 33.4 19.3 n key-40°c ~ 105°c part number-40°c ~ 125°c rts710n6s rts710n6s03 a2 update notes jun-20-2017 nick tommy a3 update drawing mar-19-2018 ...
Model 206C ICP® quartz force ring, 80k lb comp., 0.06 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
P28984-Mxxx 1 3/8" Double-ended 3 Position Trunk Cable Assem
P28984-Mxxx 1 3/8" Double-ended 3 Position Trunk Cable Assembly, Male Str-Female Str, Dual-rated, Black. Comparable to part number(s): CC3030A48M, GSDAGKDA30-*M
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb ... - PCB
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb tension, 50 mV/lb Installation and Operating Manual For assistance with the operation of this product,