Search Results for rohs rts014n12pheco3
00175200421 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost ...
Model 208A13 Multi-purpose ICP® force sensor, 500 lb comp. 500 lb ...
Model 208A13 Multi-purpose ICP® force sensor, 500 lb comp. 500 lb tension, 10 mV/lb, Installation and Operating Manual For assistance with the operation of this product,
00190110030 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN3545 . Description. Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax ...
Model 206C ICP® quartz force ring, 80k lb comp., 0.06 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
rt06122snhec03 | Amphenol Global Search | Amphenol
rohs rts014n12pheco3 | Amphenol Global Search | Amphenol ... 3.7 rohs compliant 4. resistor specifications:120 ohms. 5. mating part: atm04-2p* receptacle with awm-2pb wedge installed. ( * = modifications and colors ) 6. all dimensions are for reference use only. materials list size process specifications: material specifications: unless ...
SIM2B25N121 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | ARINC809 . Description. The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications ...
Model 260B01 Triax force sensor, ICP®, 1000 lb (Fz), 500 lb (Fx,y), 2.5 ...
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in. dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBS-LP-NF-CC: 380 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBS-LP-NF-CC:
1900SIM2S30OA00 - Amphenol Air LB
RoHS status: Not compliant . Obsolescence status: Active . Description. 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity of use makes 1900SIM a ...
00175530202 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Model 221B05 Link ICP® quartz force sensor, 5k lb comp., 1000 lb ... - PCB
Model 221B05 Link ICP® quartz force sensor, 5k lb comp., 1000 lb tension, 1 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Model 221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb ... - PCB
Model 221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb tension, 500 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Model 201B01 ICP® quartz force ring, 10 lb comp., 500 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
00175530502 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
SIM2B45KG - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Description. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity ...
Model M206C ICP® quartz force ring, 80k lb comp., 0.06 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
ecomate | Amphenol Global Search | Amphenol
ecomate® RM/RSSM/Aquarius™ - Contact Size 3.6mm Options (1802 & 1804 Insert Arrangements) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2024 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) For Use w End Cap Plating