Search Results for rohs rts014n12pheco3
00175530102 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
33516084303 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165C13A4 . Description. Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power ...
Model RHM240M40 | PCB Piezotronics
Model RHM240M40:Industrial dynamic strain sensor, ground isolated, ICP® quartz, 10 mV/microstrain, +/-300 microstrain range, M6 x 1 thd, RoHS complian
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
MN33AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembl
MN33AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembly, Male Straight Internal Thread. Comparable to part number(s): 889N-U3AF-*M, 103002A01, RYM36-*M
SIMM2022PNF - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
00176590602 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- nrn 44455 12/19 bnk approved: checked: drawn: bnk 12/10/19 bnk 12/10/19 jdt 12/10/19 rohs compliant.526513.37.0681.73 a.3127.92 hex.40010.16.2225.64.0531.35 .2827.16
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Model 200C50 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
ms14m23f | Amphenol Global Search | Amphenol
ms14m23f | Amphenol Global Search | Amphenol ms3122e22-55s | Amphenol Global Search | Amphenol Temperature Cycling -55 oC to 125 oC Op, -65 oC to +200 oC Non-Op Shock MIL-STD-901D, Grade A, Type A, Class I Fungus Resistant MIL-STD-810, Method 508 ST Connector Typical Performance Specifications Specification Inspection Detail Single Mode ...
twinax 8 pin | Amphenol Global Search | Amphenol
Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6 Chassis ground Dual stud, #10 on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance UL and cUL Recognized, NEBS 3 20HPGMT05R ...
Model 200B04 Impact ICP® quartz force sensor, 1k lb comp., 5 mV/lb ...
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
33516082303 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165C13A2 . Description. Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power ...
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb ... - PCB
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb tension, 50 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Product Specs - Positronic The Science of Certainty
Under Construction! Please check back at a later date.
Model RH201A76 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
A5
3.7 rohs compliant 4. mating part: at06-2s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm†) 3.68 mm (.145 in) materials list size process specifications ...
Coupleurs RPD 145-470/800-1000-10-N - AMPHENOL PROCOM
RoHS: Connexion(s) N(f) Dimensions: 165 x 75 x 23 mm: Poids: Environ 0.375 kg: Fixation: ø4 mm (4 trous) Environnement; Gamme De Température De Fonctionnement-30 °C to +60 °C: Protection Contre La Pénétration: IP65: Diagrammes et Montage. Courbes de réponse typiques. Details de Montage.