Search Results for rohs rts014n12pheco3
00175200421 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost ...
SIM2D024KSC - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Description. Plate derived from EN4165 / SIM connectors. It is also modular, multifunctional and rectangular. It can receive the whole range of EN4165 / SIM modules to create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
62GB | Page 18 - Amphenol LTD
Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze; Solder contact termination; Special versions include ribbed coupling rings to enable operation when using protective clothing and lever versions where access to the connector is limited; Applications.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
SIM2B25A121CE - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | ARINC809 . Description. The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications ...
Register - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
USB3CF TV Memory Keys - USB Keys | Amphenol Socapex
Amphenol Socapex Launches PS Series: Rugged Power Device Solutions for Critical Military Applications
Brochures - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in. dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBS-LP-NF-CC: 380 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBS-LP-NF-CC:
GKFORM60-158 - Grounding Kit, - RFS Technologies an Amphenol Company
Compliant to RoHS (EU 2002/95/EC) and CRoHS (China SJ/T11363-2006) i.e. usable on a global basis. External Document Links. Installation Instruction. Notes. Technical features. Structure. Product Line: Coaxial Cable Accessories: Type of Grounding Kit: Pre-Formed Copper Strap: Transmission Line Type: LCF158: Cable Type:
SIM2B25A000 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | ARINC809 . Standard Part Number: EN4165M01AA0U0 . Description. The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system ...
SIMM3023SNGBS - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
00175530202 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
PCTEL | Antennas, Industrial IoT Devices, Testing Solutions
PCTEL: A Custom Antenna Manufacturer, Industrial IoT Company, & Network Testing Solutions Provider. The PCTEL brand stands for excellence and innovation in antenna systems, industrial IoT devices and network testing and measurement solutions that meet the unique needs of our customers. As a leading provider of network testing solutions, you can rely on our scanning receivers, public safety ...
SIM2B25A121CS - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | ARINC809 . Description. The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications ...
00176520402 - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
00611421005 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN33302205 | EN4165R05 . Description. Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced ...
c10-730188-000 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 EU RoHS II Certificate of Conformance - Amphenol Aerospace CF-198137-000 YES CONTACT ASSEMBLY KIT, SOCKET N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O