Search Results for rohs rts014n12pheco3
00175520502 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
00175160100 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard Part Number: MBBN3495X01 . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring ...
00176520202 - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
TACBeam - Amphenol-Air LB
The TACBeam® is a MIL-PRF-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. TACBeam® is hermaphroditic, which allows multiple cable assemblies to connect together to support varying distance requirements. The TACBeam® connectors are available in both multimode and single mode, can support two or four
00175510102 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
00175530702 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
35599119000 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: ABS1152 . Standard Part Number: ABS1152-003BFC . Description. The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially ...
HB012-05U1-S2F - HYBRIFLEX® Hyb - RFS Technologies an Amphenol Company
UL Listed Type OFNR (UL1666), RoHS Compliant: Testing and Environmental. Storage Temperature °C (°F)-40 to 70 (-40 to 158 ) Operation Temperature °C (°F)-40 to 65 (-40 to 149 ) Installation Temperature °C (°F)-20 to 65 (-4 to 149 ) External Document Links. Related Products.
00175510402 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
00175520802 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
35599118000 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: ABS1152 . Standard Part Number: ABS1152-003BMC . Description. The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially ...
00190105100 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN3545 . Standard Part Number: EN3545-007SCG . Description. Cable clamp for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL ...
1900ND08P1B00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
PS1&PS4-CO-10-MOD CarbonMonoxideModule Datasheet - SGX Sensortech
• RoHS Eco-friendly design Productnote Application The PS1&PS4-CO-10-MOD series carbon monoxide module is the perfect combination of our sensor with an advanced printed circuit board. SGX Sensortech gas sensors are using a revolutionary 'Solid Polymer Electrolyte'
SIM2B25N121CE - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | ARINC809 . Description. The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications ...
00177760104 - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
00175160600 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard Part Number: MBBN3495X06 . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring ...
1900SIM2S30OC00 - Amphenol Air LB
RoHS status: Compliant with exemption . Obsolescence status: Active . Description. 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity of use makes ...
00175540102 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
00175160400 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard Part Number: MBBN3495X04 . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring ...