Search Results for rohs rts014n12pheco3
Model AP | PCB Piezotronics
ROHS Compliant: Yes: Yes: Size - OD: 0.87 in: 22 mm: Size - Length: 1.78 in: 45.21 mm: Weight: 1.19 oz: 33.87 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain.
P28992-M2 1 ⅜" Single-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28992-M2 1 ⅜' Single-ended 4 Position Trunk Cable Assembly, Black, 2 Meter
Declaration of Conformity to RoHS - amphenolrf.com
Declaration of Conformity to RoHS Part Number: 901-10107 Description: SMA (M) STR 1.13MM CABLE RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU ...
APS-xx-WBM-LP-43F-CC - amphenolprocom.com
RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in.dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBM-LP-43F-CC: 698 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBM-LP-43F-CC:
P30380-Mxx Non-flex, motor feedback cable, M23, threaded DIN
KA-56615 5PR, 22AWG, 90°C, 300V, Type PLTC-ER, CSA AWM I/II A/B/ FT1, RoHS Compliant. REQUEST A QUOTE. MotionGrade™ Din Style M23 and M40 Catalog. REQUEST A QUOTE. Motion Control Selection Guide For Allen-Bradley 2090 Compatible Products. REQUEST A QUOTE. Browse Similar Items.
Media - Positronic The Science of Certainty
Positronic President Named Manufacturing Executive of the Year at the 5th Annual Made in Missouri Leadership Awards 7 November 2019. Download
Model RHM240A02 Industrial dynamic strain sensor, ICP® quartz ... - PCB
x 1 thd, RoHS compliant Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Heavymate Housings - Amphenol Sine
Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion Resistant Housings
RTFD18B Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2)
RT00188SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-26 AWG, 23A/500V, Shell Size 18
Instruction Manual Amphenol - PROTIMETER
Protimeter TimberMaster Page 3 3 Using the Protimeter TimberMaster The TimberMaster is calibrated for wood at 20°C (68°F). In general, the effect of temperature on the moisture measurement calibration can be approximately
APS-xx-WBS-LP-DF-CC - AMPHENOL PROCOM
RoHS Compliant: Yes: Mounting: 4 mm / 0.18 in. dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBS-LP-DF-CC: 380 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBS-LP-DF-CC: 380 - 2700 MHz:
00175510202 - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
00175110400 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
RNJ - Reduced Flange - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJ connector with Reduced Flange is a rack and panel connector designed for use in harsh environments. It features a lightweight and compact design, making it ideal for space-saving applications.
Model NF | PCB Piezotronics
ROHS Compliant: No: No: Housing Material: Brass: Brass: Finish: Nickel Coated: Nickel Coated: Size - Length: 12 in: 30.5 mm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain.
Model AE | PCB Piezotronics
ROHS Compliant: Yes: Yes: Size - OD: 0.88 in: 22 mm: Size - Length: 2.4 in: 61 mm: Weight: 0.88 oz: 25 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain. Other;
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.