Search Results for rohs rts014n12pheco3
Model RHM240A02 | PCB Piezotronics
Model RHM240A02:Industrial dynamic strain sensor, ICP® quartz, 50 mV/microstrain, +/-100 microstrain range, M6 x 1 thd, RoHS compliant
ATCSeries - アンフェノールジャパン株式会社
• RoHs compliant product • Heavy duty industrial connector, economical connector selection. Material Specifications: Receptacle Square Flange. Thermoplastic Grommet Seal: Neoprene Rubber for 3 and 5 pin Silicone Rubber for 9 pin: Contact (AT Series) Copper Alloy (Nickel and Gold plating available)
Model 112A22 High resolution ICP® pressure probe, 50 psi, 100 mV ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
00111550302 - Amphenol Air LB
RoHS status: Compliant with exemption . Obsolescence status: Active . Standard: EN3708 | NF/UTE C93-462 . Description. 1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then ...
00175510502 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Model AP | PCB Piezotronics
ROHS Compliant: Yes: Yes: Size - OD: 0.87 in: 22 mm: Size - Length: 1.78 in: 45.21 mm: Weight: 1.19 oz: 33.87 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain.
SIMM3023SNGBS - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
Model 208C05 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Gummilock - Tillbehör | Amphenol Socapex
Produkten Rubber Caps är utformad för att ge ett tillförlitligt skydd för JD38999 Serie I, II, III & PT/451 (MIL-DTL-26482) kontakter när de inte används. Dessa lock är kompatibla med linje-, sylmutter- och fyrkantflänsuttag och är tillverkade av silikonmaterial som tål temperaturer upp till 200 grader Celsius. Med IP67-klassning ger kåporna skydd mot damm och vatten, vilket ...
DSEI 2025 | Amphenol Socapex
Amphenol Socapex vil delta på Defence and Security Equipment International (DSEI)-messen, fra 9. til 12. september 2025, i London, Storbritannia. På DSEI 2025 vil vi vise frem vårt omfattende utvalg av koblinger og sammenkoblingsløsninger, inkludert:
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Model 208A14 ICP® Force Sensor Installation and Operating Manual
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 518 | PCB Piezotronics
Model 518:4-conductor, shielded, polyurethane jacket cable with drain wire (price per feet)
Model 520 | PCB Piezotronics
4-conductor, shielded, blue polyurethane jacket cable with drain wire. Cable Style: Multi Conductor - Shielded; Number of Conductors: 4
Model 208A11 Multi-purpose ICP® force sensor, 10 lb comp., 10 lb ...
Model 208A11 Multi-purpose ICP® force sensor, 10 lb comp., 10 lb tension, 500 mV/lb, Installation and Operating Manual For assistance with the operation of this product,
Type YQ Series - amphenol-sensors.com
RoHS-Compliant PTC Thermistors Features • A range of radially-wired PTC disc thermistors with green silicone resin coating • Designed for general purpose over-current, over-voltage and direct over-temperature protection • Wide range of operating current and voltage levels • Excellent stability • Fail-safe operation • Solid state
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
P28992-M2 1 ⅜" Single-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28992-M2 1 ⅜' Single-ended 4 Position Trunk Cable Assembly, Black, 2 Meter