Search Results for rohs rts014n12pheco3
Terms & Conditions - Positronic The Science of Certainty
Customer Terms & Conditions Positronic | Americas – Download Positronic | Asia – Download Positronic | Europe – Download Vendor Terms & Conditions Positronic | Americas – Download Positronic | Europe – Download Positronic | India – Download Purchasing Quality Clause Positronic | Americas – Download Positronic | Europe – Download
ROKK Wireless - Edge. Waterproof Wireless Adjustable Phone Charging ...
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44458 12/19 bnk approved: checked: drawn: bnk 12/10/19 bnk 12/10/19 jdt 12/10/19 rohs compliant.2827.16.2225.64.3127.92 hex.0531.35.40010.16 2x 0-80 unf-2b
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Home | Amphenol Industrial Operations
Our product portfolio encompasses power interconnects utilizing RADSOK® contact technology, ruggedized military derivative commercial cylindrical connectors such as AC Threaded (SAE AS50151 style), PT (MIL-DTL-26482 style) and GT reverse bayonet style, assemblies and harnesses using these and other industry standard interconnect.
C146 10B006 500 12 4+2+PE Female contact insert with compac - Amphenol Sine
C146 10B006 500 12 4+2+PE Female contact insert with compact design. Comparable to PN# 9120063141
Home - Amphenol Canada
Amphenol Canada is the only qualified supplier for Mil-Spec JN1122
Model 508 | PCB Piezotronics
ROHS Compliant: Yes: Yes * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications About PCB ...
Browse Tooling - Positronic The Science of Certainty
Introductory text can go here.
RT06104PNH Plug, Male, 16AWG, 13A/300V - Amphenol Sine
RT06104PNH Plug, 4 Position, Male, Shell Size 10, with Silicone Seal. Compatible to part # UT06104PH, 192922-1250, G6B104PN
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. INSERT ARRANGEMENTS Mixed modules Grounding modules With inserted diodes With components soldered on PCB or Pads With studs PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² Up to 36 cts size 22 ...
Type YQ Series - amphenol-sensors.com
RoHS-Compliant PTC Thermistors Features • A range of radially-wired PTC disc thermistors with green silicone resin coating • Designed for general purpose over-current, over-voltage and direct over-temperature protection • Wide range of operating current and voltage levels • Excellent stability • Fail-safe operation • Solid state
Quick-Connex® M12 DC Micro Cordsets - TPC Wire
Quick-Connex® M12 DC Micro Cordsets make replacment of electrical and electronic control devices quick and simple. Cordsets made with Trex-Onics® Control Cable are designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals.
P28985-Mxxx 1 3/8" Double-ended 3 Position Trunk Cable Assem
P28985-Mxxx 1 3/8" Double-ended 3 Position Trunk Cable Assembly, Male Str-Female 90, Dual-rated, Black. Comparable to part number(s): CC3031A48M, GSDAGKDWA30-*M
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Reliable solutions built for commercial & military aviation applications. Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications.
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Shock (w/o Disconnection): 10 g; 11 ms; halfsine 2 shocks / direction in 3 axis Insulation Resistance: 10(9) mΩ Contact Resistance: 100 mΩ data; 200 mΩ switch Shock (w/o Destruction): 200 g; 6 ms; halfsine 2 shocks / direction in 3 axis Chattering Time: 5 ms Climatic Category: 25 / 85 / 21 Operating Temperature:-25°C to +85°C Storage Temperature:-25°C to +85°C
Model RJ | PCB Piezotronics
Model RJ:4-socket 1/4-28 plug, 200C rated, low outgassing (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales exc
Model 260A01 Triax ICP® force sensor, 1k lb (Fz), 500 lb (Fx,y ... - PCB
Model 260A01 Triax ICP® force sensor, 1k lb (Fz), 500 lb (Fx,y), 2.5 mV/lb (z), 10 mV/lb (x, y) Installation and Operating Manual For assistance with the operation of this product,
Model 200C50 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 032 | PCB Piezotronics
Model 032:General purpose, lightweight, 2-conductor, 30 awg (7/38), twisted, shielded, FEP cable (price per foot)