Search Results for rohs rts014n12pheco3
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Reliable solutions built for commercial & military aviation applications. Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications.
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
APS-xx-WBM-LP-43F-CC - amphenolprocom.com
RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in.dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBM-LP-43F-CC: 698 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBM-LP-43F-CC:
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
KA-50959 4PR, 24AWG, 90°C, 30V, UL Recognized, AWM Style
KA-56615 5PR, 22AWG, 90°C, 300V, Type PLTC-ER, CSA AWM I/II A/B/ FT1, RoHS Compliant. REQUEST A QUOTE. MA2CAE1200 12 position straight plug, Checkmate™, Quick locking, E type, clockwise insert, male or female. REQUEST A QUOTE. MA2CAE1600 16 position straight plug, Checkmate™, Quick locking, E type, clockwise insert, male or female.
Model 222B ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 203B ICP® quartz force ring, 20k lb comp., 0.25 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 112A22 High resolution ICP® pressure probe, 50 psi, 100 mV ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
Actives & Passives Archives - Amphenol Broadband Solutions
Special Pricing Available - RF Passive, 4 Output, 1.2GHz, RoHS, Quickmount. Info Sheet; Part # TFC-dsh10026r – 2-Way Splitter. Special Pricing Available - RF Splitter, 2-Output, 5-42, 1GHz. Info Sheet; Part # TFC-dsh10036r u[1] – 3 Way Splitter – Unbalanced. Special Pricing Available - RF Splitter, 3-Output, 5-42, 1GHz, Unbalanced.
P28976-M15 1 3/8" Double-ended 4 Position Trunk Cable Assemb
P28976-M15 1 3/8" Double-ended 4 Position Trunk Cable Assembly, Male Straight-Female Straight, Dual-rated, Black. 15M Length. Comparable to part number(s): 280-PWRM35A-M010, CC4030A48M010, GSDAGKDA40-1M
Amphenol Global Interconnect Systems
WELCOME. Amphenol Global Interconnect Systems designs and manufactures electro-mechanical cable assemblies and value-add interconnect solutions for various markets including information technology and data communications, mobile network, industrial, clean energy, heavy equipment and rail.
MC54BC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly
MC54BC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly, Female 90. Comparable to part number(s): 889D-R5HJ,805001K03M
MC57AC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly
MC57AC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly, Male Straight. Comparable to part number(s): 889D-M5HJ,805006K03M
Model M102A05 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
RJE05 - amphenol-cs.com
RJE05 connectors are RoHS complaint. Unless otherwise specified, the materials for each component shall be: Insulator Engineering thermoplastic. Complies with UL 94V-0 Contacts -Phosphor Bronze hard temper with gold thickness options (6µ”,
D-Sub Connectors | D-Subminiature Interconnects | Dsub Military
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 2 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 ...
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² MATERIAL Module Shocks: Thermoplastic Grommet : Silicon elastomer Contact : Copper alloy with Gold on nickel plating SEALING
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44458 12/19 bnk approved: checked: drawn: bnk 12/10/19 bnk 12/10/19 jdt 12/10/19 rohs compliant.2827.16.2225.64.3127.92 hex.0531.35.40010.16 2x 0-80 unf-2b
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.