Search Results for rohs rts014n12pheco3
Confirmation of Form Submission - Positronic The Science of Certainty
Thank you for taking the time to fill in the details regarding this matter. Your form entry has been submitted and sent to the appropriate team members at Positronic.
Medical Connectors, Cable Assembly & Interconnect Solutions ⚕️
Amphenol Alden Products is a leading provider of cable assemblies and connectors for a wide variety of medical applications. As a preferred partner to ‘Top 30’ and entrepreneurial medical device companies alike, we provide interconnect solutions that leverage our extensive expertise in design and manufacturing – for simple products like high voltage wire connectors to complex medical ...
Model 207C ICP® quartz force ring, 100k lb comp., 0.05 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
MEGAWATT CHARGING CONNECTOR TOOLING SAMPLE: Q1/Q2 2023
ROHS Yes TOOLING SAMPLE: Q1/Q2 2023. AMPHENOL PCD MEGAWATT CHARGING CONNECTOR The MCS inlet can support 2 electronic locks AN INTEGRATED SOLUTION FOR CONVENIENCE Front view Rear view The MCS inlet pre-installed on a PDU The MCS inlet, while available for purchase independently, can also be combined with an
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
Harsh Environment Connector Material Selection Guide
RoHS Compliant No No Olive Drab (No), Black (Yes) Yes Yes Yes Color Availability Olive Drab Olive Drab, Black Olive Drab, Black Red, Green, Blue, Grey, Tan Natural (grey-green), Black Silver/Grey Material and Finish Base Material 316 CRES Finish Material 303 CRES 304 CRES Unplated Ni plated Brass Marine Bronze Titanium Attribute
Model 209C12 Miniature ICP® force sensor, 10 sec DTC, 2.2 lb comp., 1 ...
Model 209C12 Miniature ICP® force sensor, 10 sec DTC, 2.2 lb comp., 1 lb tension, 2200 Installation and Operating Manual For assistance with the operation of this product,
2001-700X-80 - Model - xmacorp.com
rohs compliant device marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, readable. replace "x" with freq. range specified on work order. yyww equals date code. - initial release 14-330 10/01/14 t.kuhn x= frequency range 2 dc-6ghz 3 dc-12.4ghz 4 dc-18ghz ordering ...
C146D04001E8 Pin module for stamped 2.5mm contacts. (4+PE) - Amphenol Sine
Pin module for stamped two.5mm contacts. (4+PE) heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load.
| Amphenol Socapex
Amphenol Socapex lanserar PS-serien: Robusta lösningar för strömförsörjningsenheter för kritiska militära applikationer
6900 | Amphenol Global Search | Amphenol
Find In Stock & Buy Now. AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches) Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Model 102A05 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
00611421003 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN33302203 | EN4165R03 . Description. Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
rohs compliant.1403.56.406 min10.31 min 2x zero corner break: ensure zero to no radius so connector sits flush to face ensure edge of board does not interfere with mating connector product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after ...
Model 621C40 High freq ceramic shear ICP® accelerometer, 10 mV/g ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766 Operating Guide with Enclosed Warranty Information 3424 Walden Avenue, Depew, New York 14043-2495
nrgSMART™ Remote Monitoring - Amphenol Broadband Solutions
141431 TERM BLOCK: RCPT, 1x5, 160V, 8A, 3.81 mm, 30-16 AWG, ROHS 02117-02+B7 BRKT: UNIVERSAL, 23IN, 2RU, PWTR GRAY Single-Pole Breakers (Symmetric Alarm Pins) Amperage Part Number 5A 147604 10A 147605 15A 147606 20A 147607 25A 147608 30A 147609 40A 147610 50A 147611 60A 147612 70A 147613 80A 147614 90A 147615 100A 147616
GKFORM60-158 - Grounding Kit, - RFS Technologies an Amphenol Company
Compliant to RoHS (EU 2002/95/EC) and CRoHS (China SJ/T11363-2006) i.e. usable on a global basis. External Document Links. Installation Instruction. Notes. Technical features. Structure. Product Line: Coaxial Cable Accessories: Type of Grounding Kit: Pre-Formed Copper Strap: Transmission Line Type: LCF158: Cable Type:
Model 112A23 High resolution, low-noise ICP® pressure probe, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
00175510202 - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...