Search Results for rohs rts014n12pheco3
00175110607 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
1900SIM2S30OA00 - Amphenol Air LB
RoHS status: Not compliant . Obsolescence status: Active . Description. 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity of use makes 1900SIM a ...
2023 - Amphenol
AMPHENOL CORPORATION 2023 SSTAINABILIT REPORT 5 LONGER CYCLE About Amphenol Our high-technology solutions span the broadest range of connectors, sensors, antennas, busbars, flexible and rigid printed
Model 208A12 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 201B01 ICP® quartz force ring, 10 lb comp., 500 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb ... - PCB
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb tension, 0.42 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Repair and Maintenance Returning Equipment Contact Information ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
CDS-Hybrid-E 6GHz Directional C - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Internet of Things (IoT) - Amphenol CS
RJMG series offer a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. Both right angle and vertical through hole types are offered in single port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
200WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982 Communications Available Hardware Interface : Serial RS-232, Serial RS-422, CAN
Model M221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb ... - PCB
Model M221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb tension, 500 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Model 202B ICP® quartz force ring, 10k lb comp., 0.5 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model RH201A76 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44467 12/19 bnk approved: checked: drawn: bnk 12/11/19 bnk 12/11/19 jdt 12/11/19 rohs compliant.2827.16.2225.64.3127.92 hex.0531.35.0681.73 .40010.16 2x 0-80 unf-2b
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Power Connectors | Products | Amphenol
/ EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 25 to 70mm2 shielded wire. Amphenol PCD Shenzhen HVSL1200 HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 ...
Model M102A07 High resolution ICP® pressure sensor, 50 psi, 100 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION