Search Results for rohs rts014n12pheco3
Model 209C02 Miniature ICP® force sensor, 10 sec DTC, 2.2 lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Media - Positronic The Science of Certainty
Positronic President Named Manufacturing Executive of the Year at the 5th Annual Made in Missouri Leadership Awards 7 November 2019. Download
Model 039275-50301 ROTARY TORQUE, W/ENCODER and AUTO ID ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 51678 RS Rotary Torque Transducer Manual_CE.doc 3/12/2012 Rotary Socket Wrench Torque Transducer Installation and Operating Manual For assistance with the operation of this product, contact:
Model 209C11 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Card Upload Test - Positronic The Science of Certainty
There is no excerpt because this is a protected post.
PT Series - Amphenol Industrial Operations
Amphenol’s PT connectors are available in various shell styles and finishes, including olive drab cadmium and RoHS-compliant options like gray zinc or electroless nickel. These connectors are widely used in sectors such as instrumentation, communications, industrial controls, oil and petrochemical industries. With options for hermetic sealing ...
RJE05 - amphenol-cs.com
RJE05 connectors are RoHS complaint. Unless otherwise specified, the materials for each component shall be: Insulator Engineering thermoplastic. Complies with UL 94V-0 Contacts -Phosphor Bronze hard temper with gold thickness options (6µ”,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- nrn 44455 12/19 bnk approved: checked: drawn: bnk 12/10/19 bnk 12/10/19 jdt 12/10/19 rohs compliant.526513.37.0681.73 a.3127.92 hex.40010.16.2225.64.0531.35 .2827.16
00176590602 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Declaration of Conformity to RoHS - amphenolrf.com
Declaration of Conformity to RoHS Part Number: 031-320 Description: BNC CR (M) RG-58/U, 141/U RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU ...
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Model PG | PCB Piezotronics
Model PG:Quintuple splice assembly of (3) BNC plugs and (2) pigtails leads wired/labeled (Power+, Power-) for 3713 Series, case isolation not maintained
Model 079C20 Accessory for Vibration Division Product ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
35599119000 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard: ABS1152 . Standard Part Number: ABS1152-003BFC . Description. The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially ...
Confirmation of Form Submission - Positronic The Science of Certainty
Thank you for taking the time to fill in the details regarding this matter. Your form entry has been submitted and sent to the appropriate team members at Positronic.
Model 102A02 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
RTFD18B Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2)
RT00188SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-26 AWG, 23A/500V, Shell Size 18
u95 | Amphenol Global Search | Amphenol
u95-z205-xx61-341 (rohs compliant per rohs directive 2011/65/eu) optional dust cover µm of nickel on press fit tail area. 0.381-1.52 µm of matte tin over 1.27-3.81 on mating area d = with dust cover 0 = without dust cover dust cover (if ordered) shipped loose light pipe: ge lexan, optical grade u95-z205-xx81-341 vent hole for part number
Model 208A14 ICP® Force Sensor Installation and Operating Manual - pcb.com
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O