Search Results for rohs rts014n12pheco3
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. INSERT ARRANGEMENTS Mixed modules Grounding modules With inserted diodes With components soldered on PCB or Pads With studs PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² Up to 36 cts size 22 ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44451 12/19 ...
- nrn 44451 12/19 stw a dcn 49641 02/20 bnk approved: checked: drawn: bnk 11/22/19 bnk 11/22/19 sj 11/22/19 rohs compliant.52413.31.0651.65 a.2225.64.40010.16
Model AE | PCB Piezotronics
ROHS Compliant: Yes: Yes: Size - OD: 0.88 in: 22 mm: Size - Length: 2.4 in: 61 mm: Weight: 0.88 oz: 25 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain. Other;
Furuno Extension Cable with XID - 10 m
Furuno 10-Pin Male to Furuno 10-Pin Female with XID, 10 Meters. Features. XID; Specifications. Cable Length: 10 m (33')
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Amphenol Air LB | Aerospace connectors, attachment systems ...
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
APS-xx-WBM-LP-43F-CC - amphenolprocom.com
RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in.dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBM-LP-43F-CC: 698 - 2700 MHz: Add to quote: 3-Way Divider: APS-03-WBM-LP-43F-CC:
HIGH POWER CARD EDGE (HPCE - Amphenol CS
• RoHS information, this product is compatible according to the European Union Directive 2002 (95IEC) PACKAGING • Trays TEMPERATURE RISE CURVE PART NUMBERS For more information, please contact: Communications@fci.com or visit us at www.fci.com Disclaimer Please note that the above information is subject to change without notice. PWRHPCE0613EA4
Series III Core Range - Amphenol
l Environmental RoHS compliant, Cadmium free l Salt Spray 500hrs endurance with shell-to-shell continuity <5mΩ l Shell-to-Shell Continuity Less than <2.5mΩ initially l Mechanical 500 mating cycles, non magnetic l Temperature Range -65° to +175°C in accordance with MIL-DTL-38999 l Compatibility No significant galvanic reaction with
RESMLAC-12EMG-F35 - Ethernet Switch | Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
m-ue27-ac54 | Amphenol Global Search | Amphenol
The Amphenol UE27 and UE28 Series is a complete RoHS compliant interconnect solution designed in accordance with Universal Serial Bus SpecificationVersion 2.0.USB is a suitable alternative for the various input/output interfaces used on personal computers and other consumer electronics, providing a single interface for all of your peripherals ...
Model 691A51/03 | PCB Piezotronics
Model 691A51/03:BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 3 channels, terminal strip input, BNC jack output,
00175530402 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
00175110207 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Amphenol SF-QSFP4SFPPS-002 2m QSFP to 4 SFP+ Splitter Cable (30 AWG ...
Amphenol’s revolutionary 2m (6.6 ft) QSFP to 4 SFP+ Splitter Cable offers IT professionals a cost-effective interconnect solution for merging 40GbE QSFP+ and 10GbE SFP+ enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an available QSFP/QSFP+ port on their 40-Gigabit/s rated switch and feed up to ...
nsa8420-9 | Amphenol Global Search | Amphenol
recommended connection torque is 7-8 in./lbs. (0.8 to 0.9 nm) rohs compliant device marking part looks like product image above. part marking orientation and format as shown. replace db with appropriate two digit db value. marking to be as large as possible, clear, readable. yyww equals date code. qty. part number description item no.
AT Series™ Connectors - Amphenol Sine
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors. Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position. Amphenol Sine Systems’ AT Series ...
Model RH240M20 Industrial dynamic strain sensor, ICP® quartz, 50 ... - PCB
x 1 thd, RoHS compliant Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Leistungssplitter/-teiler APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. C - Amphenol Sine
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. Comparable to PN# 1011-231-0305
Directional Couplers ADC-xx-WBS-LP-NF-CC - amphenolprocom.com
RoHS Compliant: Yes: Mounting: 4.5 mm dia. (two holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 3 dB Coupling: ADC-03-WBS-LP-NF-CC: 380 - 2700 MHz: Add to quote: 6 dB Coupling: ADC-06-WBS-LP-NF-CC: 380 - 2700 MHz:
Model 687A02 | PCB Piezotronics
ROHS Compliant: No: No * All specifications are at room temperature unless otherwise specified. Optional Versions (R) Rechargeable option, includes rechargable batteries and charger. Accessories: Supplied: 017A01: Power Cord: 1: Supplied: 073A09: Rechargeable NiCad battery (9V) 1: Supplied: 073M12:
RT0S18CGNS1 Short Backshell (straight) - Amphenol Sine
RT00188PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-12 AWG, 23A/500V, Shell Size 18
Relay 12V 130 Amp - Gemeco
Relay 12V 130 AMP. Automotive rated relay, industry stand drop-in replacement to Tyco/Amp
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Model AY | PCB Piezotronics
Model AY:4-socket 1/4-28 plug (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales except PCB locations that have
SIME2022PNF - Amphenol Air LB
Reach / RoHS compliance; PFAS; Human resources; Recruitments; Conditions of sale; Amphenol Air LB part numbers; Support. FAQ. FAQ - Contacts and Tools. FAQ - Tools; FAQ - Contacts; FAQ - Accessories. FAQ - 3261 Cable Clamps for Aero; FAQ - 3262 Cable Clamps; FAQ - CC5516Light Cable Clamps; FAQ - CC5516 Cable Clamps; FAQ - ABS2195 Cable Clamps ...
Model 691A51/02 | PCB Piezotronics
Model 691A51/02:Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal stri
PRO-PDI2-0.8-2.7G-20W-N
Breitbandiger 20 W Leistungsteiler für die Mobilfunkbänder. Symetrischer 20 W Leistungsteiler. Geringes VSWR und exzellente Isolation über den gesamten Frequenzbereich.
N2K 0 To 500 PSI Pressure Sensor - Gemeco
Pressure sensor from 0 psi to 500 psi - Used for marine transmissions - NMEA 2000® and Wi-Fi configuration interface.
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
High Power Connectors | Products | Amphenol Aerospace
Explore standard and proprietary plating options, including RoHS/Reach-compliant Durmalon and Nickel Teflon plating capable of withstanding 500 hours of salt spray exposure. Tailored Solutions: Contact the factory for quick-turn custom designs addressing specific mechanical or electrical requirements.
00175110400 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Model 079C20 Accessory for Vibration Division Product ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 508 | PCB Piezotronics
ROHS Compliant: Yes: Yes * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications About PCB ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
00175160200 - Amphenol Air LB
RoHS status: Compliant . Obsolescence status: Active . Standard Part Number: MBBN3495X02 . Description. Accessory for 1750 serie. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring ...
Model 518 | PCB Piezotronics
Model 518:4-conductor, shielded, polyurethane jacket cable with drain wire (price per feet)
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² MATERIAL Module Shocks: Thermoplastic Grommet : Silicon elastomer Contact : Copper alloy with Gold on nickel plating SEALING
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
RoHS Compliant. MSHA Approved. 600V . Max Conductor Temperature 105°C . Cold Temperature Rating -40°C . FT1 Flame Rating . VW-1 Flame Rating . Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Applications. Abrasion. Chemicals. Flexing. Part Numbers. Part No. Conductor Size (AWG)
N2K 0 To 200 PSI Pressure Sensor - gemeco.com
Pressure sensor from 0 psi to 200 psi - Used as general pressure sensor - NMEA 2000® and Wi-Fi configuration interface.
CONEC connectors by CONEC
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors.
CBD3W3F00ANE0_RevA - Positronic The Science of Certainty
Click here to view or download CBD3W3F00ANE0_RevA 2D drawing.