Search Results for rollce burner 30 bhp
PL28X-301-70 | Amphenol Global Search | Amphenol
IP67 rated – rugged, waterproof casing for harsh plant environments. World class orthogonal density. 144 diff pairs within 1RU card spacing, including room for airflow. Industry standard performance for 112G systems. More than 40dB IL to XTalk margin at 25GHz. Search Results for PL28X -301-70.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
MUSBR3193M0 | Harsh Connector | Amphenol
Rugged USB 3.0, Input Output Connector, IP67, Right Angle on PCB, 9 Position per port for USB Type A, Metric Thread. No Dust Cover. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FCI Basics | Board-to-Board / Wire-to-Board Connectors - Amphenol CS
FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial, automotive, consumer, and military.
HPCE Mezzanine Connector | Power Solutions - Amphenol CS
Mezzanine offers flexible stack height, significantly increasing linear current density and latching design on the recommended PCB Bridge. This feature makes it ideal for next generation 1U/2U servers, storage enclosures, telecommunications and datacom/networking equipment.
Model 357B04 | PCB Piezotronics
30.2 mm: Weight: 0.39 oz: 11 gm [3] Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Expanded capacity housings for CATV/Broadband applications
109 30 17 20 30 110 35 17 19 30 111 35 18 26 37 114 40 28 27 42 Charles offers a variety of lock options including the popular self-locking dome system. This lock system consists of a spring-loaded lock (hook) installed in the housing top that automatically engages a base catch installed in the housing base. ...
INDIVIDUAL SHIELD BACKSHELLS - amphenolpcd.com
24 24 25 1.4375-18 1.75 44.45 1.67 42.42 1.219 30.96 Connector Group K INDIVIDUAL SHIELD STRAIGHT MIL-DTL-38999 Series I & II M85049 30 -10 W SERIES SLASH # Dash # FINISH 30: Straight Table A W: Aluminum, Cadmium Olive Drab Z: Aluminum, Zinc Nickel N: Aluminum, Electroless Nickel 1 Contact backshells@amphenolpcd.com. 1.00 (25.4)
Model 422E55 | PCB Piezotronics
Model 422E55:In-line charge converter, 0.5 mV/pC, +/-5V output, -5% frequency 0.5 Hz
Product Configurator | Cool Edge Connectors| Amphenol CS
Amphenol CS offers live product configurator for Cool Edge range of Connectors. To get your product configured, please visit our website. The list has Cool Edge, Slim Cool Edge and more.
Power :: 8/8 Position Circuit Breaker Panel
Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC Max. alarm card power rating @12V: 18mA (0.22W) @24V: 20mA (0.48W); @48V: 30mA (1.44W) Alarm wire size #24 AWG, typical (#26 to #20 AWG) Terminals Wire wrap or mates with TE Connectivity 3-640428-3 Dimensions Specifications 300CB08/nrg300CB08 Height: ...
PwrBlade+ Connector | Power Solutions | Amphenol
It is rated up to 58A per power contact without exceeding a 30°C temperature rise in still air. This product features an innovative high power contact design and housing that allows higher current carrying capability in a more compact package.
VITA 62 VPX Solutions | Products | Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications.
Model 080A30 | PCB Piezotronics
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . . Why PCB?
Model 086C04 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm [1] Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Discharge Time Constant: ≥2000 sec: ≥2000 sec [1] Physical: Sensing Element: Quartz: Quartz: Sealing: Epoxy: Epoxy: Hammer Mass: 0.34 lb: 0.16 kg: Head Diameter: 0.62 in: 1.57 ...
HIGH POWER CARD EDGE (HPCE ) MEZZANINE - Amphenol CS
power contact without exceeding a 30°C temperature rise . in still air • Highly vented housing design • Current rating of 1.5A/signal contact • Stacked height determined by adjusting the PCB Bridge. design • Positive Retention of PCB Bridge to one connector half • Two beams per power contact. BENEFITS
Model 1631-06C PCB L&T S-Type Load Cell, 5,000 lbf rated capacity, 150% ...
Standard 1/4”-28 female threads facilitate ease of installation. The following document explains the characteristics and installation of the S-type load cells. Failure of the load cell structure may cause personal injury and equipment damage.
Backplane Connectors | Hard Metric Form Factor - Amphenol
XCede ® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede ® HD connector meets requirements of high density architectures with 35% increase in density as compared to standard XCede ®.
Model 037A30 | PCB Piezotronics
Model 037A30:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 30-ft, 9-socket plug to (3) 4-socket plugs (AY), for 3713 and 3743F Series