Search Results for romeo 5 sig sauer
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
PROFINET IRT offers a synchronized communica-tion with a minimum cycle time of 250 μs. The sensor supports linear extrapolation. This enables synchronized controller communication at a cycle time of 250 μs for any stroke length of the sensor.
Operation Manual R-Series V SSI 552011 - Temposonics
To maintain the sensor's operability, it is mandatory to follow the instructions given below. 1. Protect the sensor against mechanical damage during installation and operation. 2. Do not open or dismantle the sensor. Connect the sensor very carefully and pay attention to the polarity of connections and power supply. 4.
PSAS5F2130051TR | SAS PCIE | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
860-900 MHz - Amphenol Antenna Solutions
VSWR (Typical) < 1.5:1 Maximum Power 150 W Lightning Protection DC Grounded Connectors, Type, Location N-Type Female + 0.5m RG213 Cable Mechanical Characteristics Dimensions (Length) 1280 mm (50.4 in) Weight without Mounting Brackets 1.1 kg (2.4 lbs) Wind Load @ 160 km/hr (100 mph) 35 N (7.9 lbf) Materials Shroud Fiberglass Mounting Section ...
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The RF5 sensor is the R-Series V with improved fl exible sensor rod. The main advantages of the fl exible sensor rod are: The fl exible sensor rod enables position measurement on straight and also curved line.
BA6312-5 - Amphenol Antenna Solutions
BA6312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting hadware. Due to their wide bandwidth, they are ideal for use as emergency backup antennas. Their size and mounting fixtures allow for easy storage and fast installation.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. This series is the long term solution for harsh environments that have high levels of shock and vibration. The sensors are available with PROFINET RT (Real Time) and IRT (Isochronous Real Time).
PN Male Connector for .085 Cable SF6511-60010 | SV Microwave
The high-performing PN Male Connector for .085 Cable SF6511-60010 with threaded coupling. Contact us to learn more about the product.
[ 6 & 5 - amphenol-sine.com
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Nickel-plated 2016-18 Machined
VITA 66.5 RF/Fiber Hybrid Connectors - SV Microwave
This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
Cell Tower Tech5 - Amphenol Antenna Solutions
Cell Tower Tech5 - Amphenol Antenna Solutions
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit amphenolpcd.com for more information 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
C5ISR & Soldier Systems - Amphenol Ltd
View our full range of C5ISR, soldier-worn and body-worn systems. With integrated COTS USB-C technology Terrapin SCE2 ruggedises USB 3.0 and 4.0 data transmission. Amphenol provides a wide range of interconnect solutions within our C5ISR and Soldier systems that withstand extreme conditions of combat.
Data Sheet R-Series V RF5 SSI (document part number: 552207)
The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The RF5 sensor is the R-Series V with improved fl exible sensor rod. The fl exible sensor rod enables position measurement on straight and also curved line.
Amphenol CS-DSNULW19MF-005 DB9 Male to DB9 Female Null Modem Cable ...
Buy 5ft Amphenol CS-DSNULW19MF-005 Cables Direct from the Factory at Cables on Demand. DB9 Male to DB9 Female Null Modem Cables by Amphenol feature crossed wiring for serial data transfer applications not requiring hardware flow control.
Product Data Sheet - Temposonics
Temposonics linear-position sensors use the time-based magneto- strictive position sensing principle developed by MTS. Within the sensing element, a sonic-strain pulse is induced in a specially designed magnetostrictive waveguide by the momentary interaction of two magnetic fields.
Data Sheet R-Series V RF5 EtherCAT - temposonics.com
The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The RF5 sensor is the R-Series V with improved fl exible sensor rod. The main advantages of the fl exible sensor rod are: The fl exible sensor rod enables position measurement on straight and also curved line.
Staying in time – Data acquisition and transmission ... - Temposonics
synchronous mode (Fig. 5). What is the parameter "Jitter Window"? It can happen that the given polling cycle of the control varies. This inaccuracy of the polling cycle is called timing jitter. If this occurs, the sensor cannot synchronize to the controller’s polling cycle in synchronous mode and displays the error "Sync Status Error" via the ...