Search Results for round 9 pin connector
Επαφές RF Coax - Επαφές υψηλής ταχύτητας | Amphenol Socapex
Όταν πρόκειται για εφαρμογές RF που απαιτούν μετάδοση υψηλής συχνότητας, οι επαφές RF Coax της Amphenol Socapex αποτελούν εξαιρετική επιλογή. Αυτές οι επαφές έχουν σχεδιαστεί για να χειρίζονται συχνότητες έως και 65GHz ...
Amphenol Communication Solutions releases Busbar Connectors – Open ...
Leading Contributor to OCP Power Applications Launches Busbar Connectors Performing to OCP ORv3 Specifications. Pennsylvania, USA – Amphenol Communications Solutions is pleased to announce today, the release of its BarKlip ® BK500 IO and BarKlip ® BK150 IO busbar connectors. These high-current connectors are fully compliant with OCP ORv3 power output and IT gear specifications supporting ...
IT Datacom | Markets | Amphenol
Moreover, the connectors are designed as Open Pin Field and are hot-plug capable. Amphenol Communications Solutions Cool Edge 1.00mm PCIe Connectors Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Round Post: Thread Direction: Standard: You May also be Interested in.
EBY Electro - TB6 Series - 0.375 " Spacing - BARRIER BLOCKS Terminal Block
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. ... (9.53mm) See DIMENSIONAL DRAWINGS. FEATURE: Tri-Barrier. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 20 Amps. ... Contact Solder Pin Material: Brass, Tin Plated. Color: Black.
17EHD-026-P-AA-0-00 | Amphenol Global Search | Amphenol
1.0-2.3 Connector Series The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
hvc | Amphenol Global Search | Amphenol
HVC 10mm AK 2 poles connector(180º) High voltage, high current , 35mm2~70mm2 wire, metal shielded, HVIL Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C to+140°C Max. rated voltage:1000V DC Mating cycles: 50 min. Max. current : 35mm2=180A 50mm2=220A 70mm2=280A Construction: ... Weight savings with a ...
10-37093-12x | Amphenol Global Search | Amphenol
Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 626 x Ø241 mm (23.9 x Ø9.5 in) Radome Color Options GREY, BROWN or BLACK (2x) 1695-2700 | (4x) 3300-4200 MHz 12-Port Canister Antenna OMNI 23.9 IN FIXED TILT ... to 7-pin LEMO connector for use with Rockwell (Entek) dataPAC & Enpac data collectors with 15 feet of General purpose ...
CORD SETS & CONNECTOR ASSEMBLIES / MICRO QUICK-CONNECTS™ Abrasion ...
7 Pin Molde Vale Plug DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors Rectangular Connectors M12 DC Micro Single Key Quick-Connects™ with Trex-Onics® Cable (Continued) DC — STRAIGHT FEMALE PLUG PART NO. FEET METERS 2 POLE 3 POLE 4 POLE 5 POLE 8 POLE 8 POLE (SHIELDED) 64203 64303 64403 64503 CF18C60M001 ...
RF Connector-Changzhou Amphenol Fuyang Communication Equipment
Different design for different pin termination Water proofing IP68 Excellent performance covering all wireless service band N ,Din and mini Din type are available. ... AISG connector is manufactured according to the AISG Standard (Antenna Interface Standard Group) (AISG C 485) and Amphenol C091 circular connector series Standard connector. ...
MS27488-20-2 | Amphenol Global Search | Amphenol
Search Results for ms27488-20-2 Model 393A03 | PCB Piezotronics Model 393A03:Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn. ... microphones operate on 2-20 mA constant current supply and use coaxial cables resulting in significant per channel cost savings over the PCB 200V models.
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Humminbird 21-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
General purpose accelerometers - wilcoxon.com
Model Connector pin Power/Signal Common Mating connector 777 2-position terminal block + – N/A 777B BNC coaxial center contact shell R2 98159 Rev.C.1 09/18 1.90" Ø.75" 11/16" HEX 2.2" BNC 2 POS CONNECTOR TERMINAL BOX 1/4-28 TAPPED HOLE Ø.75" Model 777 Model 777B. Created Date:
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
10157930-001RLF | PCIE M.2 | Amphenol PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, Height = 4.2mm, Key M, 1A per pin for power pins, 30μin gold Plating ... pcie gen5 mcio wire | Amphenol Global Search | Amphenol 10157930-001RLF | PCIE M.2 | Amphenol Contact us today for more details of pcie m.2 , part number10157930-001RLF. ...
rj45 connector inmeta:gsaentity_divisions=amphenol%20canada | Amphenol ...
Multi-pin, mil-derivative metal threaded connector for use in benign environments. Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. ... Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions ...
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Suitable Connector: Pin header IEC 60603-13, 10 pol bzw. 20 pol Amphenol Series 816 and 821; Card Handling: Push-Push; Unlocking Solenoid: Solenoid termination: wire 0.09 mm2 / AWG 286; Switch Sequence: The card presence switch is activated after the data contacts have mated with the card pads and before the card reaches its final position ...
Model M1203-03A Strain Gage Load Cell Installation and Operating ... - PCB
Insulation Resistance >5x10 9 Ohm Zero Balance ≤ 1 % FS ≤ 1 % FS Physical Size (Diameter x Height) 4.12 in x 1.37 in 104.6 mm x 34.8 mm Weight 2.88 lb 1.31 kg Mounting Thread No English Equivalent M16 x 2-4H Female ... PT02E-10-6P CONNECTOR WIRING CODE: TYPICAL PIN A +EXC PIN B +SIG PIN C -SIG PIN D -EXC
yggffrtttt799ii82ii23i82282837u3u3u3uu3u377279099993882ueu37373ueuehzbz ...
Product Manager. +1 (607) 563-5685. [email protected]. Description: The Amphenol MIL-DTL-83723 Series III family of connectors includes styles from Pyle National. ... 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)