Search Results for routing bgp as number
AT&T Approved Charles CFDP Vault Mounted FTTP Pedestal Solution
AT&T Approved Charles CFDP Vault Mounted FTTP Pedestal Solution INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
10129470-104LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed orthogonal connector. Contact us today for more details of examax , part number 10129470-104LF.
67997-108HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 67997-108HLF.
Charles Universal Composite Pad (CPAD)
CPAD Part Number NEQ Number Mold Outside Dimensions Platform Dimensions Weight Ingress / Egress Anchor Kits Supported Generator CPAD-M2BUNI7836 NEQ.47840 2 Bay 89" W x 52" D x 18" H 78" W x 36" D 144 lbs. Universal 2 Universal CPAD-M1EUNI4036 NEQ.47839 1 Bay 60" W x 52" D x 18" H 40" W x 36" D 72 lbs. Universal 1 Universal
Splicing/Junction Box - Gemeco
Splicing/Junction Box. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
M39012/35-0501 SC-Type Straight Crimp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/35-0501 RF Connector SC-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
Revolutionizing Data Transmission with UltraPass ... - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm
RF Connector BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm
MARPORT TE QUICK REFERENCE GUIDE
Number of firmware FIRM121 FIRM126 FIRM128 Autorange feature no yes yes Target strength on echograms no no yes MARPORT TE EXPLORER Standard Trawl Explorer Mini Trawl Explorer. 2 Trawl Eplorer Quic Reerence Guide Erg Place sensor (1) at the centre of the net’s headrope (2), facing the vessel.
eco mate Standard | Technical Data - amphenol.com.au
Number of contacts 3 + PE 6 + PE Termination technique screw type solder type crimp type Wire gauge / AWG 0.75 - 2.5 mm 2 AWG 18-14 max. 0.75mm2 AWG 18 0.14 - 1.5 mm AWG 26 - 16 Flammability UL 94 VO Locking system round thread View on termination side of male contact insert Electrical Characteristics Rated voltage IEC 60664-1 1) 400 V 250 V
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
10129378-906001BLF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129378-906001BLF.
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67
RF Connector BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67
10159578-C234000LF | PwrBlade ® MiniMezz Connector | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of PwrBlade ® MiniMezz Connector Series, part number 10159578-C234000LF
Amphenol Network Solutions > E-SERIES - SPLICE TRAY
Due to the current status of this part, please contact your Inside Sales Representative at 509-926-6000
RJMG421KL2170ER | RJ Magnetic 2.5G BASE-T | Amphenol
Amphenol is one of th e leading manufacturers of RJ MagneticsContact us today for more details of RJ Magnetics,partnumber RJMG421KL2170ER
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized