Search Results for rpvcm20m16 data sheet
SGX-4ETO Datasheet - SGX Sensortech
CROSS – SENSITIVITY DATA GAS % Carbon Monoxide 40% Ethanol 55% Toluene 20% Methyl-ethyl-ketone 10% * See Important Notes INTRINSIC SAFETY DATA Maximum at 2000 ppm 0.3 mA Maximum o/c Voltage 1.3 V Maximum s/c Current <1.0 A
Thermo-Trex® 850 Cable - TPC Wire
Thermo-Trex® 850 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 250°C / 482°F.
Data Sheet EH Start / Stop - Temposonics
Data Sheet TECHNICAL DATA Output Start / Stop RS-422 differential signal Serial parameter upload available for: stroke length, offset, gradient, status, serial number and manufacturer number. Measured value Position, option: Multi-position measurement with a maximum of 2 magnets Measurement parameters Resolution Controller dependent
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 plug, 3 socket, at series ...
Surface | PCB Piezotronics
Model Number: 130B40 : Add to Cart: Price: $1,090.00 USD: Performance: Frequency Response Characteristic: Pressure: Frequency Response (+/-1dB) 100 to 3000 Hz
ECVQ-EK3 Datasheet - SGX Sensortech
MECHANICAL DATA Dimensions Mains Adapter 72 x 45 x 29 mm Evaluation Kit PCB 130 x 55 mm ENVIRONMENTAL DATA Operating Temperature Range Mains Adapter Operating temp: 0 C to +40 C Storage temp: -25 C to +85 C Operating humidity: 10 to 90% PCBs Operation and storage from -30 C to +75 C Sensors See individual sensor data sheets
C:Users orceDesktopMiniBoss Data SheetsC-MN41PW02-a1 - Amphenol Sine
a1 -- 08 oct 15 jlag - black white red wiring diagram 1 2 3 face view technical data sheet release 7.0mm ±0.5 grn/yel 4 pin 1 pin 2 pin 4 pin 3 15-over m = +450.0/-25.0mm
Ø50.4 FLEXIBLE - Amphenol Sine
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x protective cap for receptacle,
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight.
10A005 000 9
Blatt/Sheet Teileindex Partindexnumber g Datum/Date Gez. Datum/Date Zul. Abw./Tolerances : Bl. Gepr. 1 Name CUSTOMER DRAWING M DDD/YY TX20 12 201500284 04.05.15 IM M-C148 10A005 000 9 Rev10 2015 Alle technischen Daten wurden unter Laborbedingungen ermittelt und können im Praxisbetrieb abweichen.
B5 TITLE - Amphenol Sine
sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
L L I S DESCRIPTION T A m p h e n - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x b atm06-6s-xxx ...
CUUX063X06Fxyz0 - Amphenol Antenna Solutions
Panel, 2FT, 6-Port, 63°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
REVISIONS - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x 44724 morley drive
HEX658CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.8|17.2|17.2 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
A6
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x b at04-2p-xxx ...
APXVLL19P_43-C-A20 - Amphenol Antenna Solutions
Dual Slant Polarized Dual Band (4 Port) Antenna, x2 1695-2690MHz, 65deg, 1.9m (6.5ft), RET, 0-12°
DESCRIPTION L I S T A m p h e n o l
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x