Search Results for rpvcm20m16 data sheet
DATE PRODUCT DATA DRAWING - svmicrowave.com
sheet 1 of 1 proprietary n/a without the written permission of any reproduction in part or as a whole size 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smpm jack w/ quarter back nut for Ø.047 s.r. cable.470 11.93
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e dimensions are in inches tolerances:
PRODUCT DATA DRAWING - svmicrowave.com
sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 sma jack to jack jam nut mount
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances ...
HY-TREX® RS-485 Communication Cable - TPC Wire
Designed to meet both TIA RS-485 standards, and Modbus cable standards, HY-TREX® RS-485 Communication cable is an ideal choice for RS-485/Modbus RTU communication systems. The use of very fine stranding extends cable life and improves cable performance in dynamic flexing applications. One-pair and two-pair configurations are available.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole ... product data drawing screw options l for -1s .188 for -2s .250 sv p/n description pcb thickness sf1211-66344-1s incl. two .188 screws .005 to .123 sf1211-66344-2s incl. two .250 screws .060 to .185
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47119 10/22 SEE PDM
product data drawing material: male body, female body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010 .xxx .005 ...
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44648 04/22 SEE PDM
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 18:1 see notes see notes n/a for Ø.047 cable see pdm
19 pin connecter | Amphenol Global Search | Amphenol
a initial release 12/18/19 document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 ... connector description pin no. data direction signal name j1 (power) 15-4p keying "n" a in 28vdc_in b out 28vdc_rtn c -- safety ground
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 see notes see notes n/a smp male pcb surface mount, 2 port (glass seal), fd see pdm
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... SHEET NO. 2 OF SCALE: 2.2:1.0 TNC STR PLUG TO TNC STR PLUG USING RG 174 CABLE VARIOUS LENGTH TITLE
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 18:1 see notes see notes n/a smpm straight female for Ø.047 cable see pdm
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... SHEET NO. 3 OF 3.0:1.0 MINI FAKRA R/A PCB MOUNT PLUG, QUAD TITLE <0.5mm = #0.05mm [<0.020 = #0.002]
PRODUCT DATA DRAWING - NRN 42984 04/19 GPF DATE APPROVED
sheet 1 of 1 without the written permission of 3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing 1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating.