Search Results for rpvcm20m16 data sheet
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - REV. DCN 41621 06 ...
rohs compliant product data drawing material: body & cap: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. ... sheet 1 of 1 without the written permission of 3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
product data drawing material: block & retainers: stainless steel per ams-5640,alloy uns s30300, type 1;or astm a582 type 303, cond. a spring pins: 420 stainless steel screws: 18-8 stainless steel finish: block & retainers: passivated per ams-2700 notes: 1. designed to work with 9311-60215.
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46496 06/17 GPF - SV Microwave
product data drawing 1221-40049 sf2906-6002 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010 .xxx .005 ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 46875 07/22
product data drawing sv p/n oal 7012-2006 3.000" 7012-2007 6.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 52746 07/23 SEE PDM
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a 2.4mm plug to smps r/a jack for flexible .047 cable assembly see pdm
OAL - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a sma r/a male to sma r/a male flexible Ø.047 cable assembly see pdm
PRODUKTPASS | Backshells as per VG95319-1011 - Amphenol-Air LB
Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or
Rugged Junction Boxes - Amphenol Aerospace | 8-Channel 160 MSPS 14-bit ...
Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title. Email address. Company. Address. Country. City. State. ZipCode. Phone ...
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
A detailed listing of the connector type under the Military Specification Sheet will be listed on the Qualified Products List (QPL) 55116. This qualification is subject to the conditions stated in DoD 4120.24-M and SD-6. Because we are held responsible for the accuracy and currency of this QPL, please let us
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47980 01/24 SEE PDM
product data drawing material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances ...
PRODUCT DATA DRAWING - SV Microwave
product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smp fd male blkhd e mil-std-10. 6) dia.’s on common centers to be concentric
Literature | Amphenol Aerospace
38-Ninety Product Data Sheet View Download. 3G/HD/SD-SDI Fiber Optic Media Converters These converters can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive SD/HD/3G-SDI signals over fiber optic cables. View Download. 3U 10G VPX Ethernet Switch Data Sheet ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
product data drawing notes: 1. for a footprint recommendation specific to your pcb, please contact sv microwave at applications@svmicro.com date approved revision history ... sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010 .xxx .005 ...
Loopback | Fiber Optic Test Equipment & Tools - Amphenol Fiber Systems ...
AFSI has developed the Loopback as an aid to system maintenance and troubleshooting of the tactical cable reels and systems that use them.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... SHEET NO. 2 OF SCALE: 4.0:1.0 RP TNC STR BHD JACK IP 67 TO AMC4 RA PLUG USING 1.13 MM CABLE VARIOUS LENGTH TITLE
Data Concentrators - Amphenol Aerospace
Amphenol Aerospace's Data Concentrators are engineered to manage and extend data across multiple channels. Options include the RS-422 Data Concentrator and Extender capable of bi-directional data transfer over six channels at 1Gbps using 850nm multi-mode fiber optics, and USB 2.0 and DVI Fiber Optic Extenders, which support high-resolution ...
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
sheet 1 of 1 without the written permission of per asme y14.5m - 1994 any reproduction in part or as a whole 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. finish: the information contained in this drawing material: e 2) all dimensions are after plating. 5) surface roughness 63 1) all dimensions are in inches ...
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
product data drawing notes: 1. compress to open collet, release to close collet and pull to remove . date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e ...