Search Results for rpvcm20m16 data sheet
Temposonics® E-Series ET Position Sensors
Data Sheet 551899 E: EN Operation Manual 551889 D: EN Operation Manual 551889 B FR PC Programmer 3D Model CE ATEX NEC/CEC IECEX EAC CCC UKCA Industrial Position Sensors Toggle Sub Menu. R-Series V Position Sensors Toggle Sub Menu. R-Series V RH5 R-Series V RP5 ...
MS27488-22 | Amphenol Global Search | Amphenol
Search Results for ms27488-22 -2 RJ45 Modular Jack Connector - Amphenol Connectors FCI Basics RJ45 Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. ...
Data Sheet MHRM Analog - temposonics.com
Data Sheet MEASURING TECHNOLOGY For position measurement, the absolute, linear Temposonics position sensors make use of the properties offered by the specially designed magnetostrictive waveguide. Inside the sensor a torsional strain pulse is induced in the waveguide by momentary interaction of two magnetic fields.
B A1 - amphenol-sine.com
sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer ...
MRJR Series Rugged RJ45 Connectors - Amphenol CS
for IP67 applications per IEC 60529 specification. Data rates conform to 10BaseT or 100BaseT Ethernet. TARGET MARKETS MRJR Series Rugged RJ45 Connectors § Cat6A Harsh RJ45 available, both in Right Angle and Vertical § IP67 environmental sealing protects against water and dust § Die cast metal housings protect against mechanical damage
WARNING - Amphenol Sine
a1 - technical data sheet release 12-may-14 kmm rfc mating cycles: >500 temperature range: -40°c to 90°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 amethod 207 48 hour salt spray per mil-std-202 method 101 5) ul 2237 listed assembly
Product Data Sheet - Temposonics
Data Sheet Document Part Number 551253 Revision C FEATURES Linear, Absolute Measurement LEDs For Sensor Diagnostics Magnetic field encompassesSuperior Accuracy, Resolution down to 1 µm Non-Contact Sensing Technology Linearity Less Than 0.01 % Repeatability Within 0.001 % Direct EtherNet/IP™ Interface, Position + Velocity BENEFITS
Product Data Sheet - アンフェノールジャパン株式会社
Product Data Sheet Amphenol® MIL-DTL-38999 Type Coax/Triax/Twinax Ground Plane Connectors No. 139-1 For high speed Data Bus, LAN and Coax, Triax and Twinax data transmission, MIL-DTL-38999 type connectors are available with metal inserts to maintain a common ground plane with the connector shell for all the shielded contacts contained in the ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
Leap | Optical Transceivers | Integrated Solutions | Products ...
Leap Data sheet The LEAP On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of achieving data rates of up to 28.05Gbps per channel, up to 300Gbps in total when considering all channels. View Download. LEAP OBT Socket The LEAP® OBT socket has been designed to host the LEAP OBT optical modules (standard & rugged). ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a5 none 1 1 plug, 6 socket, at series
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Industrial Accessories Catalog 551444 - Temposonics
This brochure provides an overview of accessories for our industrial sensors. It supplements the specifications in the data sheets and operation manuals of the individual sensors. For each accessory, it is exactly specified for which sensor it is suitable and which one has been used most.
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
Data Sheet TECHNICAL DATA Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol MTS Profile and Encoder Profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets Measurement parameters
RefineME® Transmitters - Temposonics
Designed for process control in industrial environments. The Level Plus RefineME ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The RefineME ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series, keyed b at06-12sx-xxx a3 12 jarry 02jan14 none refer to sheet 2 for
Pressure/Temperature Real-Time Data Logger - KAYE
Kaye ValProbe RT Insulating Canister Data Sheet - Chinese. Japanese. Kaye ValProbe RT 5-Channel Bendable Logger Cut Sheet - Japanese. Kaye ValProbe RT Brochure - Japanese. Kaye ValProbe RT Software 1.3 Cut Sheet - Japanese. Video. Videos you might like. Kaye Feedthru. Validator AVS.
IDS-115-1 Amphenol - Amphenol Industrial Operations
Technical Data Junction Box Rated Voltage 1500V (UL&TUV) Rated Current 20A / 25A / 30A / 35A Sealing Type Potting Option of Diode Type MK3045 / MK4045 / MK5045 / MK8045 ... saguaro-junction-box-data-sheet-amphenol-industrial Author: Amphenol Industrial Operations Subject: IDS-115
Warrior Grip Soldier-Worn Push-Pull Connectors
FEATURES AND BENEFITS. COMPATIBILITY: Intermateable with Existing Nett Warrior Push-Pull Connectors; POWER: Warrior Grip Contact System - 10 Amp Capability in a Size #23 Contact; LOCKED & LOADED: Unmating Force of 13 +/- 3 lbs; won't disconnect until they should; VERSATILITY: Diverse Range of Mounting Options for Both Plugs and Receptacles