Search Results for rt specialty connector
MDT420M02003 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=4.2mm, Key M,15μin Au Plating. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation ...
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website. OUTLINE EC4-1000-H2 Hydrogen Electrochemical Sensor SGX Sensortech(IS) Ltd Registered in England No.08067077
Micro USBs - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Amphenol SF-NJYYER0006-000.5M 0.5m (1.6') 800GbE QSFP-DD 112G Cable ...
Amphenol 0.5m (1.6') QSFP-DD 112G (800G QSFP Double Density) 800GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP112 channels (112G signal throughput per channel/lane), spawning effective operating speeds up to 100.0 Gbps (100G PAM4 & 50G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined ...
NX-G81YAR- P16WCD0-000L - Amphenol NEXUS Technologies
Images Type of Connector Rear Panel Mount Receptacle Size 1 Number of Contacts 16 Keying Brown Contact Type Sockets Contact Diameter 0.5 mm Cable Diameter 3.2 – 6.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature […]
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Probe Tips | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model TO642A31 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz.
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
BNC Straight Cable Jack | 112160-11 - amphenolrf.com
RF Connector BNC Straight Cable Jack. Downloads. 112160-11 PDF Customer Drawing (Size: 45 kb) 112160-11 STP 3D Model (Size: 340 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Mogami 1354: Contact Finish: Gold:
SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. 925-139J-51P STP 3D Model (Size: 71 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-139J-51P PDF Customer Drawing (Size: 206 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
Electrical Connector(Input, sensor) BNC Jack BNC Jack [6] Electrical Connector(Output, scope) BNC Jack BNC Jack Electrical Connector(External Power, DC) DIN Jack DIN Jack Electrical Connector(Input, sensor) 4-Pin Jack 4-Pin Jack [6] Size (Depth x Width x Height) 2.0 in x 5.0 in x 7.5 in 5.0 cm x 13 cm x 19 cm Weight(Including Batteries) 1.1 lb ...
HD-BNC Jack to HD-BNC Jack 75 Ohm Straight Isolated 12G Optimized
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
NA | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
2082-3018-02 - Model - XMA Corp
connector dielectric teflon iaw astm-d1710 >500 mating/demating cycles available in gold plated housing iaw mil-prf-39012 (suffix -00 instead of -02) 100% rf tested for s11, s22, and s21 typical s11/s22 is <1.15 with type s21 <0.15 db to 18 ghz marking part looks like product image above. ...
HVC 3.6mm 2+2 pole connector - アンフェノールジャパン ...
Low power connector 3.6mm contact system HVC 3,6 2+2 Pol max. 800V 55 A 200 A for 40 sec. yes temp. range -40°C to +150°C straight (180°) electrical interlock (HVIL) yes secondary lock (CPA) yes cable type shielded, jacketed cable possible wire cross-section 6 mm² / (4mm²) ca. 45x70x35mm IP 6K9K IP 2X mating throw [mm] approx. 18 mm
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.