Search Results for rt specialty connector
connectors inmeta:gsaentity_divisions%3damphenol%2520tuchel | Amphenol ...
Search Results for fpc inmeta:gsaentity_divisions=amphenol%20fci FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 9/9/2004 12:47:35 PM
Amphenol Canada Corp 5950 14th Avenue Markham, ON L3S 4M4
connectors and interconnect products to the commercial, industrial, military and aerospace markets worldwide. The above site is certified by Smithers Quality Assessments, Inc. with regard to ISO 9001:2015 with design. The following locations are included utilizing a Multiple Sites approach. Location(s): Amphenol Canada Corp. 45 Lahr Drive
AHDP04-18-21SN-WTA Size 18 Receptacle with 21 positions, soc
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP04-18-21SN-WTA Size 18 Receptacle with 21 positions, socket, reversed arrangement, wide thread adapter.
I-ATO5-43-617/6000M - Indoor Om - RFS Technologies
I-ATO5-43-617/6000M Indoor Omnidirectional MIMO Antenna 617-6000 MHz with 4.3-10 connectors Rev : P2 | Rev date : 16 Jun 2021. Technical features . Add to e-catalog; Download PDF; The omnidirectional antenna I-ATO5-617/6000 is designed for broadband in-building DAS applications supporting all kind of safety as well as 4G and 5G commercial ...
12.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to VITA 67.1/2 SMPM Plug-in Contact 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-FV67SMPM-120 DRAWN 2022-10-18 11:28:28
6.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMA R/A Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MRSMA-060 DRAWN 2022-10-17 16:10:35.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
New Products - amphenolrf.com
Amphenol RF expands its BNC connector portfolio with options suited for use with versatile and highly flexible micro-miniature 0.81 mm, 1.32 mm and 1.37 mm cables. February 20, 2025. Read More . Attain Unrivaled Performance With New 2.92 mm Cable Assemblies.
4U4VTSP1X12Fxys5 - Amphenol Antenna Solutions
Small cell, Canister Antenna, 4FT, 32-Port, Omni & Sector Combination, XPOL, (8x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt
EU RoHS II CoC - amphenol-aerospace.com
D38999/26FE35SC YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
FLS612N2PHEC03 4 (2+2) Position Plug, Pin, Shell Size 12, w - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ FLS612N2PHEC03 4 (2+2) Position Plug, Pin, Shell Size 12, with Endcap, Fast Lock Coupling-Plug, 4 (2+2) Position, Male, Shell Size 12, Silicone Seal a
ATHD06-1-8S-8G-M1 1 (3.28FT) ATHD06-1-8S-8G-M2 2 (6.56FT) PLEASE ...
3. connector specifications: 3.1 current rating: 75amps 3.2 cable assembly operating temperature: -40 to +100c 3.3 contact: copper alloy, nickel plated 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megaohms min @ 25c 3.6 moisture resistance: ip68 mated condition (1m ...
AISG Cable Technical Datasheet - Amphenol Antenna Solutions
• RET Control cable with AISG Male, Female and D-Sub connectors Electrical Specifications Rated Voltage 300 VDC Max Voltage ≥ 58 Rated Current ≥ 4 A Contact Resistance 100 ± 20 Ω Current Rating at 40°C 5A Insulation Resistance >100 MΩ Contact Resistance 0.25 mm² 0.0000876 mΩ & 0.75 mm² 0.000028 mΩ ...
SIHD - 고성능 PCB 커넥터 - Amphenol Socapex
Amphenol SOCAPEX SIHD는 열악한 환경에서 열 클램프와 함께 사용하도록 설계된 내구성이 뛰어난 모놀리식 PCB 커넥터입니다. 이 견고한 기술은 상업용 및 군사 항공 우주 분야와 C5ISR 응용 분야에 적합합니다. SIHD 커넥터는 +-0.25mm의 측면 변위를 제공하므로 신뢰성이 높고 수리 가능한 접점으로 유지 관리가 ...
FDFX55020D2-2C - ShareLite TM 694 - 2690MHz / 3300 - 5925 MHz Diplexer ...
FDFX55020D2-2C - ShareLite TM 694 - 2690MHz / 3300 - 5925 MHz Diplexer, with DC Pass 694-2690, Dual Configuration, 2.2-5 Connectors Created Date 1/29/2025 2:50:15 PM
ssdi login | Amphenol Global Search | Amphenol
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132185 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Automotive | Markets - Amphenol
Featuring a "breakaway" design, each connector can be cut or broken into lengths to suit the application profile with a maximum current rating of 3A per contact. Amphenol Communications Solutions Bi-Component Molding Seals can be assembled or also molded on in 2-component injection molding. 2-component hard-hard combinations are also possible. ...
Copper-Bodied Cryogenic Bulkhead Attenuator - XMA Corp
Title: Copper-Bodied Cryogenic Bulkhead Attenuator Author: Sarah Orans-Spizzirro Keywords: DAEIjODcaa4,BAEGFkMUDKM Created Date: 7/27/2021 2:18:15 PM