Search Results for rt specialty connector
T 3476 004 - M16 Female straight cable connector with intern
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ T 3476 004 - M16 Female straight cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter C
SFW8R-2STAE5LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 8 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail, Plastic Reel.
MIL-DTL-5015 Filters (FAN) | EMI Filters | Circular Connectors ...
Same dimensions as the non-filtered standard MIL-Spec connectors with the exception of back shell length. (See Catalog MIL-DTL-5015). Uses non-removable solder cup terminated contacts. Shells are impact extruded or machined bar stock aluminum and are available in several conductive platings. Applications include power transmission, medical ...
36.5 - Amphenol Sine
connector colors 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 10 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
AT04-12PC-P016 12-way receptacle, (1) 12 pin busbar=78 amps
AT06-12SC-SR2GN 12-Way Plug, Female Connector with C Position Key and Reduced Diameter Seals (E-Seal) and Shrink Boot Adapter. Comparable to PNs# DT06-12SC-CE13, 934456533. REQUEST A QUOTE. AT06-12SC-SR2GRY 12-Way Plug, Female Connector with C Position Key and Reduced Diameter Seal, Strain Relief Endcap, Grey.
6.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to VITA 67.3 SMPS Female Backplane Contact 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-FV67.3SMPS-060 DRAWN 2022-10-18 11:24:03
Custom Designs and Accessories | Products | Amphenol Aerospace
Amphenol Aerospace's custom connector solutions and accessories include 38999 bulkhead feedthroughs, backshells, connector savers, and RoHS-compliant plating.
8 7 6 5 4 3 2 1 ITEM # PART # QTY DESCRIPTION MATERIAL CAP-146
d c b a d c b a 8 7 6 5 4 3 2 1 ap-146 cap-146 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Auto-Latching Medical Connector | Pulse-Lok Connector 310169
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310169
SS175 High Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band, transmitting between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
main | SmartSeal Remote Single Engine Bulkhead
SmartSeal Remote Single Engine Bulkhead. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Assembly Instructions-C19 Amphenol Twinaxial
Step 5 Insert assembly into connector body, aligning slot of insulator with polarizing key in body. Tighten clamp nut to 50 lbf-in.(5.7 N·m) torque. Do not twist connector body..370(9.5) Braid.220(5.6) bare center conductors for cables with foil, trim foil flush with jacket.550 (14.0).360 (9.1) for cables with filler, make sure
Change of Manufacturing Location for Plating Operations - Positronic
Positronic PCN 10610. Materials on this site are related to PCN 10610: Change of Manufacturing Location for Plating Operations. View and Download a copy of the full PCN announcement » For questions concerning this PCN, contact pcn@connectpositronic.com.
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Humminbird #9, DT - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
TNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm. Downloads. 122124 PDF Customer Drawing (Size: 34 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6121A1-NT3G-59U-50: Body Finish: Nickel:
Model 356A13 Triaxial, lightweight (1.0 gm) miniature, ceramic ... - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m [4] Cable Type 099 Twisted 4-cond 099 Twisted 4-cond Mounting Adhesive Adhesive [5] All specifications are at room temperature unless otherwise specified. ...
N-Type Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 ...
RF Connector N-Type Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 172368 IGS 3D Model (Size: 5071 kb ) 172368 PDF Customer Drawing (Size: 103 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)