Search Results for rt
C:\Users\ROrman\Desktop\RT062238SNH-K A2.dwg - Amphenol Sine
RT062238SNH03-K RT062238SWH03-K RT062238SXH03-K RT062238SYH03-K RT062238SZH03-K RO 3/3/2021 RT,PLUG,SKT,38POS,SZ 22, KIT RT062238S*H*-K A2
G:\Shared\Amphenol Customer Datasheets\RT Kit_Datasheets\c- RT06104SNH ...
7) TECHNICAL DATA: TEMPERATURE RANGE: -40°C TO 105°C. PROTECTION: IP67 (MATED CONDITION) MATING CYCLES: >500. VIBRATION RESISTANCE PER MIL-STD-202 METHOD 204. THERMAL SHOCK PER MIL-STD-202 METHOD 207. 48 HOUR SALT SPRAY PER MIL-STD-202 METHOD 101.
Paladin ® HD 224Gb/s Backplane Interconnect System - Amphenol CS
The Paladin ® HD interconnect system provides world class bandwidth from 112Gb/s to 224Gb/s with industry leading density, supporting up to 144 differential pairs orthogonally within 1U spacing. Paladin ® HD utilizes a balanced pair structure, built with individually assembled and discretely shielded differential pairs with a revolutionary ...
RT061619SNH Plug, Female, 16AWG, 13A/250V - Amphenol Sine
RT061619SNH Plug, 19 Position, Female, Shell Size 16. Compatible to part # UT061619SH, 192926-0530, G6B1619SN-Plug, 19 Position, Female, Shell Size 16
G:\Shared\Amphenol Customer Datasheets\RT_Datasheets\C-RT0L-16CG-xx_REV ...
THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS.
main | RT Fuse Block 12 Pos w/Ground & LED Indication
RT Fuse Block 12 Pos w/Ground & LED Indication. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy
WIRE SEAL:SILICONE RUBBER. PLASTIC BUSHING:THERMOPLASTIC,UL94 V-0. SPECIFICATIONS: 2.1 RATED CURRENT:MASTER KEYWAY
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RT_Datasheets\c ...
N LE SS O TH E R W IS E S P E C IFIED I G N A T U D A T E All dim ensions are in m etric(m m ).
Uniform Temperatur Referenz - KAYE
Uniform Temperature Reference reducing temperature gradients in thermocouple installations. UTR addresses thermal errors induced by static and dynamic conditions providing a superior temperature stable environment.
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RM SS version\RT SS ...
N LE SS O TH E R W IS E S P E C IFIED I G N A T U All dim ensions are in m etric(m m ).
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Amphenol's High-speed FPC (Flexible Printed Circuit) Flex Connectors come in both ZIF and Non-ZIF versions. These are offered in 0.21mm to 2.54mm pitch sizes and feature strong FPC retention.
RT0W71210SNH Jam Nut Receptacle, Female, 20AWG, 5A/150V
RT0W71210SNH Receptacle, Jam Nut, 10 Position, Female, Shell Size 12. Compatible to part # UT0W71210SH-Receptacle, Jam Nut, 10 Position, Female, Shell
VHDM-HSD | Backplane Connector | Shielded, High-Density, High-Speed ...
VHDM-HSD is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures.
B RT00144P*H B1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.)
B B3 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036. MER:ECOMATE RM,PLUG, SIZE 12,2POS,SO. ONS:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURE S, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP.
B B2 - Amphenol Sine
ecomate® RM/RSSM/AquariusTM - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021
RT001619PKNH03 Square Flange Receptacle, Pin with silicone
Housing Material: Zinc Alloy, Nickel Plated. IP Rating: IP67 / IP69k (in mated condition) Temperature Range: -40° C to +125°C. Mating Parts: RT061619SNH03SS,RT061619SNH03SS-K. QUANTITY. REQUEST A QUOTE. Description. Receptacle, Square Flange, 19 Position, Male, Shell Size 16, with Silicone Seal, IP69K. RT001619PKNH03 Square Flange Receptacle ...
main | RT Fuse Block 6 Pos w/ LED Indication
RT Fuse Block 6 Pos w/ LED Indication. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
G:\Shared\Amphenol Customer Datasheets\RT Kit_Datasheets\c- RT06128PNH ...
CONTACT, PIN, SIZE 16. 7) TECHNICAL DATA: TEMPERATURE RANGE: -40°C TO 105°C. PROTECTION: IP67 (MATED CONDITION) MATING CYCLES: >500. VIBRATION RESISTANCE PER MIL-STD-202 METHOD 204. THERMAL SHOCK PER MIL-STD-202 METHOD 207.