Search Results for rt
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing july-08-2014 ben see part number chart process specifications:
SFP+ CONNECTOR AND CAGE - Amphenol CS
For more inormation, please contact Communicationscicom or visit us at www.fci.com Disclaimer Please note that the above inormation is subect to change ithout notice
Return Loss to VSWR Conversion Chart - Amphenol RF
vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) 1.001: 66.025 : 1.060: 30.714 : 1.138: 23.803 : 1.480: 14.264 : 5.400: 3.255: 1.002: 60.009 : 1.061 ...
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
32 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 1. SERIES AND STYLE Long Junior Tri-Lock High Temperature Chemical and Fuel Resistant Hermetic
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
TITLE
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71626p*h eco-mate,receptacle,jam unt,size 16,26pos,pin. b1 - released drawing july-08-2014 ben see part number
Series I - LJT - Amphenol Ltd
MIL-DTL-38999 Series I and HE308 compliant; Large variety of contact arrangements and shell types, with maximum weight / space savings; 100% contact protection (scoop proof)
Paladin 112G Backplane Interconnect System - Amphenol CS
Amphenol Information Communications and Commercial Products Hi Speed Backplane Prodcts www.amphenol-icc.com The Paladin interconnect system enables next generation
DESCRIPTION L I S T A m p h e n - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00142p*h eco-mate,receptacle, size 14, 2pos, pin. b1 - released drawing aug-08-2014 ben see part number chart
34108027000SRF - Amphenol Air LB
34108027000SRF Faston type relay socket ARC 4RT bistable 10A with directional posts With fixation set Marking P/N + Date code Standard polarizers
00551639600E - Amphenol Air LB
00551639600E Faston type relay socket 4RT bistable 10A with directional posts With fixation set Marking P/N + Date code Standard polarizers
KAYE - Thermal Validation System & Environmental Monitoring
Systèmes de validation thermique – câblés ou sans fil. Les plus grandes entreprises pharmaceutiques et biotechnologiques du monde font confiance à la gamme de produits Kaye pour valider et surveiller les processus de stérilisation critiques comme l'exigent les organismes de réglementation en vigueur.
Kaye ValProbe RT - Echtzeit-RF
Das ValProbe RT System kombiniert hochpräzise Messungen, automatische Sensorverifizierung, eine intuitive Benutzeroberfläche im Metro-Stil und umfangreiche Berichte, um den gesamten Validierungsprozess und die konforme Berichterstattung aller verwendeten Echtzeit-Datenlogger zu vereinfachen.
KAYE - Thermal Validation System & Environmental Monitoring
Registrador dobrável de 5 canais Kaye ValProbe RT. Os registradores de dados em tempo real Kaye ValProbe RT, que podem ser obtidos nas versões com um ou dois sensores, agora também estão disponíveis com cinco sensores em conjunto com sondas dobráveis.
KAYE - Estação Base do Valprobe em Tempo Real
Kaye ValProbe RT (Medição em Tempo Real) é um sistema de validação térmica sem fio projetado para atender validação térmica específica e necessidades regulatórias das indústrias farmacêutica e biotecnológica.
KAYE - Kaye ValProbe Real-Time Wireless Data Logger
El sistema ValProbe RT combina mediciones de alta precisión, verificación automatizada de sensores, una interfaz de usuario intuitiva estilo metro y amplios informes para simplificar el proceso completo de validación y la elaboración de informes de conformidad de todos los registradores de datos en tiempo real utilizados.
Kaye ValProbe RT 无线实时可弯曲记录器
ValProbe RT 可弯曲记录器,温度范围从 -85°C 到 +400°C。可提供单通道、双通道和五通道可弯曲传感器。 RTD 铂电阻技术具有优越的测量精度,全新的记录器电子电路设计确保了更长的电池使用寿命。
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO2 Logger. Der ValProbe RT® CO 2 Logger aus der Kaye ValProbe RT-Produktlinie bietet als erster Echtzeit-Datenlogger überhaupt eine innovative 3-in-1-Lösung für die gleichzeitige Messung von CO 2 (Kohlendioxid), Relativer Feuchte (RH) und Temperatur. Diese optimierte Lösung ist ideal für die Qualifizierung und Validierung in allen Anwendungen, bei denen diese kritischen ...
Kaye ValProbe RT 冻干机用无线实时平面温度记录器
Kaye ValProbe RT 无线实时平面温度记录器设计用于冻干机板层温度测试,测量范围从 -85°C 至 +140°C. 内含 RTD 技术是集成到一个独特的紧密型表面设计,在所有温度范围内提供超高测量精度、稳定性和响应时间。
圧着式丸型コネクタ バヨネットロック・防水・メタル
注文方法 rt/rt0w コネクタ r ① t 0 ② 6 ③ 1 ④ 619 p ⑤ n ⑥ h ⑦ e ⑧ c 0 ⑨ 3 r ⑩ - z ⑪ 1. シリーズ名 rt rtシリーズ 2. バージョン名