Search Results for rt
rt360 | Amphenol Global Search | Amphenol
RT360 Series™ Connectors Amphenol RT360™ industrial circular connectors are multiway connector available in 6 shell sizes and 22 insert arrangements with a variety of wire gauge options.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
and vibration. The sensors are available with PROFINET RT (Real Time) and IRT (Isochronous Real Time). PROFINET IRT offers a synchronized communication with a minimum cycle time of 250 µs. For time-critical applications R-Series V with linear extrapolation enables synchronized controller communication for any stroke length of the sensor. In
B A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
$PSKHQRO - amphenol-sine.com
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT06-A1.dwg Author
33.0 41 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Frequency Range Chart for RF Connectors - Amphenol RF
The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz. Radio frequency is used for radio communication technology, wireless networks and telecommunication systems. Amphenol RF interconnects range from the ultra high to the extremely high frequency range ...
RT061609PNH03 Plug, Male, with Silicone O-ring Seal, Mixed 2.5mm ...
RT061609PNH03 Plug, Male, with Silicone O-ring Seal, 9 Contacts, Sizes 2.5mm & 16, 23A & 13A/500V, Shell Size 16
Triax Connectors - RF Connectors | Amphenol RF
Amphenol Triax connectors are used in applications where maximum RF shielding and minimum noise radiation is required. Triax are engineered for superior performance, and are built to the highest quality standards. They are the perfect solution for harsh environments with high temperatures. They can also be tested and approved for use in the ...
RT00142PNH Square Flange Receptacle, Male, 2.5mm & 16AWG, Mixed 23A ...
RT00142PNH Square Flange Receptacle, Male, 4 Contacts, Contact Sizes 2.5mm & 16,23A & 13A/350V, Shell Size 14
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics is the pioneer of magnetostrictive technology and a global manufacturer of non-contact linear position sensors and liquid level transmitters that provide reliable control for automation and safety applications. Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters ...
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol B RT06147SNH-K A1
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
C-RTS6BS18x103Sxx-TW Rev 01-Model) - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RT001609PNHEC Receptacle, Square Flange, 9 (4+5) Position,
RT001609PNHEC Receptacle, Square Flange, 9 (4+5) Position, Male, Shell Size 16, End Cap with Individual Wire Sealing
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Reverse Thread
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Reverse Thread
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
The Cool Edge connectors are available in both 0.80mm and 1.00mm pitch sizes. The 1.00mm Cool Edge connectors bring high-speed PCIe ® support with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities, along with a slim housing design that reduces overall footprint, providing additional benefits over standard PCIe ® CEM solutions.
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Fema - Amphenol Sine
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Female, Shell Size 22, Silicone Seal, IP69K
AN/PRC 117G & 152 Military Radio Data Connectors
Interfaces with AN/PRC 117G/152 military radio 32 pin data connector; used with rugged laptops, intercom systems & FBCB2; offered as field installable connector kits & factory assembled cable assemblies.
TITLE
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71626p*h eco-mate,receptacle,jam unt,size 16,26pos,pin. b1 - released drawing july-08-2014 ben see part number
RT001609SNH Receptacle, Square Flange, 9 (4+5) Position, Fe
RT061609PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, Sizes 2.5mm & 16, 23A & 13A/500V
RT016DC Receptacle Dustcap without Chain, Shell Size 16 - Amphenol Sine
RT0W71626PNHEC03 Jam Nut Receptacle, Male with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | 242130RT
N-Type Plug to TNC Jack Adapter 50 Ohm Straight
RT06144SNH Plug, Female, 2.5mm, 23A/350V - Amphenol Sine
RT06144SNH Plug, Female, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14
B B2 - amphenol-sine.com
RELEASE NEW DWG FORMAT 15-Dec-2014 Drack B1-ECO-MATE,CORD GRIP,SIZE 20 B B2 1 1 NONE C-Modify rubber material 13-May-2016 Ben B2-Tommy Tommy
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse ...
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread
RT00104PNHEC03 Square Flange Receptacle, Male, with O-ring Seal and End ...
RT00104PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing
The Evolution of PCI Express® - Amphenol CS
PCI Express ® provides a point-to-point interconnect solution for communication between two devices. PCIe ® Gen1 was introduced in 2003 and supported a transfer rate of 2.5GT/s and a data rate of 250MB/s per lane. With technological improvements, people began looking for higher speed and performance which led to the introduction of PCIe ...
TNC Right Angle Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm Reverse ...
Miniature. Temp (Max Degrees Celsius) 85. Temp (Min Degrees Celsius) -40. Termination Style. Cable - Crimp. RF Connector TNC Right Angle Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm Reverse Thread.
RT06148PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
RT06148PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 14
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
REVISIONS - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing jul-17-2020 ronald process specifications: material specifications:
B B2 - Amphenol Sine
RELEASE NEW DWG FORMAT 15-Dec-2014 Drack B1-ECO-MATE,CORD GRIP,SIZE 20 B B2 1 1 NONE C-Modify rubber material 13-May-2016 Ben B2-Tommy Tommy
RT072028PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap ...
RT072028PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 28 Contacts, 16AWG, 3A/500V, Shell Size 20
B A1 - amphenol-sine.com
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Ardent Concepts
The TDT measurements for transmission show a small contribution to risetime from the pin array (10-90% RT = 42.0, 33.0 and 30.0 ps for corner, edge and field, respectively, the system risetime is 25.5 ps). The added delay at the 50% point is 13.5, 12.0 and 12.0 ps, respectively. There is no significant signal distortion.
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B3 - amphenol-sine.com
S'Y:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURE S, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP. IED. ALL DIMENSIONS ARE SUBJECT TO N. RMALSIZE 12,8 POS,SO. TYPE. DWG NO: BB3MANUFACTURING VARIAT.
C-RTS6BS18x103Sxx-TW Rev 01-Model) - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
C-RT06103SxHx REV A2
ecomate® RM/RSSM/AquariusTM - Contact Size 16 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
RT00104PNHEC Square Flange Receptacle, Male, with O-ring Seal and End ...
RT00104PNHEC Receptacle, Square Flange, 4 Position, Male, Shell Size 10, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0071
SMA Crimp Straight Plug 50 Ohm Reverse Thread | 132234RT - Amphenol RF
RF Connector SMA Crimp Straight Plug 50 Ohm Reverse Thread
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse ...
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Reverse Thread
Amphenol Series SJT
SJT RT (crimp connection) 9-14 SJT Y (solder connection, hermetically sealed) 15-17 SJT GS (PCB connection) SJT WW (wire-wrap connection) 18-22 Accessories 23-29 Tools 30-31 Assembly instructions 32-46 Safety information Our products are constantly being developed and improved. Therefore, we reserve the right to change designs for
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139) - Temposonics
Interface PROFINET RT PROFINET IRT version 2.3 Data protocol Linear profile and encoder profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets Measurement parameters Resolution: Position 0.5…100 µm (selectable)
B B2 - amphenol-sine.com
Sine Systems - www.amphenol-sine.com. 44724 Morley Drive Clinton Township, MI 48036. MER:ECOMATE RM,PLUG, SIZE 14,8POS,SO. PROCESS SPECIFICATIONS: S'Y:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURE S, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP.
B B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing aug-16-2014 ben see part number chart process specifications:
B RT00188S*H B1 - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Stamped & Formed, PC Tail Contacts Part Number AWG Description Plating Part Number AWG Description Plating
B B3 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
RT0W6106PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
RT0W6106PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10