Search Results for rt
Kaye Feedthru Fitting for Thermocouples
Feedthru fittings provide an easy way to seal the autoclave port when introducing thermocouples into pressure vessel penetrations. Kaye feedthrus are machined from Stainless Steel and accommodate up to 18 thermocouples, or can be easily paired through a Y-adapter to provide capacity for up to 36 thermocouples. Silicone rubber seals are suitable ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
B RT00188P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00188p*h eco-mate,receptacle,size 18 ,8pos,pin. b1 - released drawing jun-23-2014 ben see part number chart materials list
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
B RT0W71210S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71210s*h eco-mate,receptacle,jam nut,size 12,10pos,socket. b1 - released drawing jun-19-2014 ben see part number
Related Items - Amphenol Sine
RT001412PNH-K Receptacle Kit, Square Flange, 12 Position, Male, Shell Size 14, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT001412PH
Connectors | Products | Amphenol
Connectors. Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Kaye Thermocouple Sensors
Kaye Thermocouples. Always select the right Sensor for your Application. Kaye offers a broad selection of different thermocouples, like the ultra-premium autobond, suitable for your application needs.
B B3 - Amphenol Sine
ecomate® RM/RSSM/AquariusTM - Contact Size 12 Options. 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Machined, Crimp Contacts. Part Number. Contact Size (AWG) Wire Range (mm2) Plating.
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RT002448SKNH03 Square Flange Receptacle, Socket with silico - Amphenol Sine
Receptacle, Square Flange, 48 Position, Female, Shell Size 24, with Silicone Seal, IP69K
RELEASED DRAWING JULY-08-2014 BEN TOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Crimp Contacts, Machined. Part Number. AWG. Wire Range (mm2) Plating. AWG.
K140 and K150 Ice Point Reference - kayeinstruments.com
K140 / K150 Ice Point References. K140 and K150 Ice Point units provide accurate, stable, and reliable 0°C references for use in your thermocouple calibrations.
RT0B16CGNS1 Backshell (90°)
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RT Fuse Block 12 Pos w/Ground & LED Indication
Features. Modular design can produce seven unique configurations from 8028 & 8030 and reduce part numbers to stock for all build requirements. Blown Fuse LEDs speed correction of system faults & improve ability to remotely diagnose customer issues.
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
Sine Systems - www.amphenol-sine.com. 44724 Morley Drive Clinton Township, MI 48036. APPROVAL: MATERIAL SPECIFICATIONS: CUSTOMER: ECO-MATE,CORD GRIP, PROCESS SPECIFICATIONS: NEXT ASS'Y: THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORATION.
B B2 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036. MER:ECOMATE RM,PLUG, SIZE 14,12POS, ONS:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP. IED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIAT.
Z:工稉酨Connector teamM23-M40-RT2 RT 9é¡¹çł® .188æł´æŒ°çflµå”‰è¾fiå ...
Title: Z:工稉酨Connector teamM23-M40-RT2_RT 9é¡¹çł® .188æł´æŒ°çflµå”‰è¾fiå⁄º2dC-RT06188SxHECx_REV_B2-Model
B Ø32.4 C D - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range