Search Results for rt
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RT Kit_Datasheets ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
RT07143SNH03 3 Position Jam Nut Receptacle, Female, Shell S - Amphenol Sine
RT07143SNH03 3 Position Jam Nut Receptacle, Female, Shell Size 14 with Silicone Seal
RT018RL Receptacle Dust Cap Rubber with Cord Shell Size 18 - Amphenol Sine
RT001823PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 18
Taiwan - Vercotech Inc.
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
10-Port Antenna - Amphenol Antenna Solutions
Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
A1 DR A2 - Amphenol Sine
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
RELEASED DRAWING JUN-27-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt07123s*h eco-mate,receptacle, jam nut,size 12,3pos,socket. b1 - released drawing jun-27-2014 ben see part number chart
SMA Straight Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Reverse Thread
RF Connector SMA Straight Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Reverse Thread
PART NUMBER RT002235PNH RT002235PNH03 NOTES: RT002235PWH RT002235PWH03 ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
L-624-1 - Amphenol
MIL-DTL-38999* SERIES I, II AND III TYPE CONNECTORS Installation Instructions L-624-6 Printed in U.S.A. (QG) October 2013 I. Crimping Tools: 1. M22520 Series is recommended.
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0b-16cg-xx eco-mate,angle 90°,cord grip,size 16 b1 - released drawing jun-26-2014 ben materials list size process specifications:
RT07122SNH03 4 (2+2) Position Jam Nut Receptacle, Female, S - Amphenol Sine
RT07122SNH03 4 (2+2) Position Jam Nut Receptacle, Female, Shell Size 12, with Silicone Seal
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr see part number chart process specifications: material specifications: quantity approval:
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-10cg-xx eco-mate,cord grip,crimp range,size 10 b1 - released drawing jun-26-2014 ben materials list size process specifications:
LTR-150 Multi-Purpose Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
LTR-150 Multi-Purpose Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
MU 4-X, MU 4-CX, MU 4-XG, MU 4-MM - AMPHENOL PROCOM
4 dB mobile antenna with colinear, stainless steel whip. Stainless steel X-mount with M6-thread whip-fastening system. Models available with X-mount (oblong), CX-mount (circular), XG-Combi mount (oblong) with GPS and MM-mount (magnetic).
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RT0W0106SNH Square Flange Receptacle, Female, 20AWG, 5A, 7.5A (machined ...
RT0W7106PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, Size 20, 20-30AWG, 5A, 7.5A (machined)/250V, Shell Size 10