Search Results for rtow06106pnh-k
DIN Connector Assemblies — Sub-Micro DIN Form C — 8 mm
Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 240 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ Specialty Quic-Connects™ Eternet Cable Assemblies Pin Molde Vale Plu DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectanular
SMA Connectors - RF Connectors | Amphenol RF
Built in accordance with MIL-C-39012 and CECC 22110/111, SMA connectors can be mated with all connectors that meet these specification mating diameters regardless of manufacturer. Features and Benefits. Light weight, compact and vibration proof design. High-strength designs for harsh environments. Available in brass and stainless steel with ...
Model 113A **OBSOLETE** See 113A03 High frequency pressure probe ... - PCB
Other prefix letters, such as K, KR, GK, GKR, KL and GKL indicate that the sensor is ordered in kit form, which includes cabling, power supplies and accessory mounting hardware. See the enclosed Prefix Sheet for additional details. 2.0 DESCRIPTION 2.1 Series 111A General Purpose Miniature Sensor
Model 086C03 | PCB Piezotronics
Model 086C03. $890.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-5 is 7 Dys. Lead Time for 6-10 is 14 Dys.
Optimizing 3-component Force Sensor Installation for Satellite ... - PCB
Force Limited Vibration is used to limit the reaction force between the shaker and unit under test. The use of piezoelectric, 3-component force sensors facilitates easy and accurate measurement of the input force. This force relates directly, using Newton’s Second Law, F=ma, to the “quasi-static” acceleration of the structure’s center ...
Temposonics R-Series Position Sensors
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
TNC Connectors - RF Connectors | Amphenol RF
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with the BNC series, utilizing a threaded coupling nut for secure mating and higher frequency performance than the BNC. TNC connectors are produced with standard ...
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Newest RF Technology collecting wireless real-time temperature, pressure and humidity data. Wireless thermal validation for standard processes. Kaye ValProbe RT is the successor of the widely recognized Kaye ValProbe, the accepted standard in wireless.
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
that simulation on its own is not always suficient. Ardent’s in house Signal Integrity Lab features 40 GHz & 67.5 GHz PNAs, and equipment to ensure that your connec. ensure success.TR Multicoax ConnectorDescriptionTRTM Multicoax delivers superior signal integrity from multiple high speed analog or digital choice of 20 GHz, 40 GHz, or 70 GHz+ ...
Fluid-Trac 2-Wire Level Sensor
Epqshiu & . %%K Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 ssi-sesorsco Note: The Fluid-Trac® 2-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as the temperature increases which results in the speed of sound being slower.
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
David Salt Of 1 (60) 6-161 • - - amphenolmao.com 2 1. Connector Type 2. Shell Style 3. Connector Style 4. Shell Size - Insert Arrangement 5. Contact Type 6. Alternate Positions 7.
MTS SENSORS BECOMES TEMPOSONICS
Effective June 7th, the MTS Sensors business in Cary (NC, USA) will be operated under Temposonics, LLC, and the business in Lüdenscheid (Germany) will be operated under Temposonics GmbH & Co.KG. The new name and logo of the world’s leader in magnetostrictive position sensors is as follows: Temposonics has 443 employees worldwide who serve ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Series 3 Connector - Amphenol In
K RK Electroless Nickel Hermetic Connectors Material/Finish Service Class Military Proprietary Y Y N YN (Non - Conductive) CONTACT RATING.0345 ±.0 010 .141 . 36.047 ±.001 .209 0 4.067 ±.001 .209 .078.100 .116.137 ±.002 NA NA * When using silver plated wire. Maximum Millivolt Drop Crimp* Maximum Millivolt Drop Hermetic* Contact Test Current ...
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Sensor Design Parameters for Underwater Applications
nd accelerometers are available in many variations. Two key features for underwater use include electrical. solation and integral over-molded cable assemblies. Electrical isolation is important when monito. ing noise in the presence of electric drive vessels. The cable attachment mechanism to the sensor is vital and should be hy.
797LT Low frequency dual-output accelerometer and temperature sensor ...
Model 797LT. Accelerometer and temperature sensor, low frequency accelerometer sensitivity 500 mV/g, low frequency range down to 0.2 Hz, temperature sensor sensitivity 10 mV/K, low profile with side exit 3-pin MIL-C-5015-style connector, case isolated. Dual-output accelerometer and temperature sensors measure both vibration and temperature ...
Temposonics® R-Series V RH5 Position Sensors
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
High Temperature Pressure Sensors | PCB Piezotronics
PCB® high temperature dynamic pressure sensors can be structured with a quartz element or a UHT-12™ element. Quartz sensors operate, without cooling, up to +750 °F (+399 °C) on compressors and pumps. Special mounting adaptors can be supplied to fit existing mounting holes. Water cooled adaptors are available to provide a lower temperature ...