Search Results for rtow06106pnh-k
Microsoft Word - TN-14_BFD_682A05_White_Paper.doc
The Model 682A05 Bearing Fault Detector provides high frequency PeakVue data as a 4 to 20 mA output signal that can be monitored with conventional process monitoring equipment, such as a DCS, PLC, or SCADA system. Furthermore, the unit provides a second 4 to 20 mA output signal proportional to overall, low frequency vibration.
Sensor reliability impact on predictive maintenance costs
Moderate 2.0% 500 K-hrs. $5,600.00 $18.67 113 High 0.3% 2 M-hrs. $1,350.00 $4.50 27 . Table 1 summarizes the cumulative costs over a twenty-year period. The low-quality accelerometers result in a 20-year cost for identifying and replacing the accelerometers of about $19,000. While the
Model 111A Charge Output Pressure Sensor Installation and ... - PCB
tion, actuation, cavitation, fluid, blast, turbulence and sound pressures. The series consists of the Models 112A, 112A02, and 112A03 (along with special versions), with pressure rang. of 3 000, 100, and 10 000 psi (20684, 689, and 68947 kPa), respectively. See Figure 2.1.This quartz sensor measures near-static.
Data Center Cable Solutions
For special requests or questions, contact [email protected] or 1-866-223- 2860. SFP+ Cables (Direct Attach) SFP+ Cables (Direct Attach Cables) Now On Sale at Amphenol Cables on Demand -- Amphenol 10-Gigabit Ethernet SFP+ Direct Attach Copper Cable Assemblies are available in lengths up to 10m (33ft) everyday.
Temposonics
I 4I Temposonics MT Analog Redundant MTS Sensors Temposonics® Connector System M12 MTS presents the innovative Connector System for Temposonics® MH-Series The Temposonics® Connector System meets the most exacting protection requi- rements important for the difficult environmental conditions of mobile hydrau-
SMP Connectors - RF Connectors | Amphenol RF
0.25 mm. Radial. 0.51 mm. Min Board to Board Distance. 9.1 mm. Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces.
Model 112A **OBSOLETE** See 112A03 High sensitivity pressure ... - PCB
Other prefix letters, such as K, KR, GK, GKR, KL and GKL indicate that the sensor is ordered in kit form, which includes cabling, power supplies and accessory mounting hardware. See the enclosed Prefix Sheet for additional details. 2.0 DESCRIPTION 2.1 Series 111A General Purpose Miniature Sensor
RT024DCG Receptacle Dust Cap with Chain Shell Size 24 - Amphenol Sine
RT002448SNH-K Receptacle Kit, Square Flange, 48 Position, Female, Shell Size 24, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Comparable to PN# UT002448SH. REQUEST A QUOTE. RT014DCG Receptacle Dust Cap with Chain. Compatible to part # UT014DCG. REQUEST A QUOTE.
Temposonics
I 4I Temposonics MT Analog Redundant MTS Sensors Temposonics® Connector System M12 MTS presents the innovative Connector System for Temposonics® MH-Series The Temposonics® Connector System meets the most exacting protection requi- rements important for the difficult environmental conditions of mobile hydrau-
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm K Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSJ-C01-0 PDF Customer Drawing (Size: 95 kb) 2fa1-nksj-c01-0 IGS 3D Model (Size: 2303 kb ) Product Life Cycle.
21-032905-041 (SOCKET) INNER WIRES CABLE WITH FOIL SHIELD TRIMMED BRAID ...
K 1. Assemble inner contact over cable center conductor until fully seated against inner wire insulation. Observe center Iconductor through contact’s wire inspection hole, to make certain conductor is properly positioned. 2. Crimp inner contact to center conductor using tools listed in table (make certain contact is seated firmly against wire
PCB Search Results (356A45)
4 and 356A45, are introduced by PCB Piezotronics, Inc.They are small (0.4 x 0.4 x 0.75 in), lightweight (4.2 grams) and TEDS IEEE 1451.4 enabled. The TEDS feature self identifies the accelerometer and describes type, operation and attributes making it extremely easy for an operator to track.
ISO DIN Form “A” — 18 mm - TPC Wire
Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 237 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ Specialty Quic-Connects™ Eternet Cable Assemblies 7 Pin Molde Vale Plug DIN Connectors Extension Cords M23 Connector Assemblies
PCB Search Results (3743f)
PCB’s newest MEMS DC Response Accelerometer 3743F | PCB Piezotronics. #39;s 3743F triaxial variable capacitance accelerometer offers differential output for common mode noise rejection in a compact, lightweight, and hermetic titanium package. February 2, 2023 - Depew, NY - PCB Piezotronics (PCB ®) is introducing our new model 3743F ...
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136) - Temposonics
via 24 VDC power line (permissible cable length: 30 m) User friendly interface for mobile devices and desktop computers. See data sheet “TempoLink® smart assistant” (document part no.: 552070) for further information. OPC UA server for diagnostics of the R-Series V. For installation in the control cabinet.
Model 4115K-03A | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. PCB L&T Torque Sensor, Rotary Transformer, 200 in-lb Capacity FS, Flanges and Splines per AND10262 & AND20002. Speed sensor sold separately. Cable: 8310-06-xxA and 8310-03-xxA. Measurement Range: 200 in-lb (23 Nm)
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm K Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NXSJ-C01-6 PDF Customer Drawing (Size: 1163 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Datenblatt R-Serie V RP5 Analog
Temperaturkoeffizient < 30 ppm/K typisch Geschwindigkeitsmessung Bereich 0,01…10 m/s Abweichung ≤ 0,05 % Auflösung 16 Bit (Minimum 0,01 mm/s) Betriebsbedingungen Betriebstemperatur −40…+85 °C Feuchte 90 % relative Feuchte, keine Betauung Schutzart IP67 (Stecker fachgerecht montiert)/IP68 (3 m/3 d) für Kabelabgang
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm K Key Code 2FA1-NKSP-PCBB6. FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code FA1-NDRP-PCB-8. FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code 3FA1ENCRJ-C01ER.
Model 102M81A ICP® Pressure Sensor Installation and Operating Manual - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters