Search Results for rtx 40 series vs 50 series
1.27 6mm RADSOK® - C390 - R8S - Amphenol Automotive
Title: 1.27 6mm RADSOK® - C390 - R8S Author: jihen ben jrad Keywords: DAFpjdYT-5U,BADKZgW4ors Created Date: 6/19/2024 10:16:08 AM
ICP® TO-5 ACCELEROMETER - pcb.com
Measurement Range ± 50 g ± 490 m/s² Frequency Range(± 3 dB) 0.5 to 10k Hz 0.5 to 10k Hz [3][4] Resonant Frequency > 25 kHz > 25 kHz [4] Broadband Resolution 350 µg rms 3,434 µm/sec2 rms [5] Non-Linearity ≤ 1 % ≤ 1 % [6] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5,000 g pk 49k m/s² pk
Technical features - rfstechnologies.com
Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 10 Weight per piece kg (lb) 0.33 (0.72) Weight per kit kg (lb) 3.5 (7.71) picture shows MBHS78-3-F for illustration purpose PRODUCT DATASHEET MBHS114-2-F Single Multi-block hanger, with angle member adapter
UDST800 Ultrasonic Smart™ Sensor, 235kHz, NMEA 2000®, Stainless Housing ...
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SIME1602SD - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Thermometrics Glass-Encapsulated Chip (GC) Thermistor
• Operating Temperature: -40°C to 300°C • Reference Temperature: 25°C or 37°C • Resistance Range: 1 – 200 kΩ @ 25° • Ratio: 25/125°C 11.6 - 31 • Radial or axial platinum alloy lead wires • Recommended for all applications where customer will perform further assembly • Extension leads available
Thermal Overcurrent Circuit Breaker 1110-
Voltage rating AC 250 V; DC 50 V Current rating 0.05...16 A Typical life Ambient temperature -20...+60 °C (-4...+140 °F) Insulation co-ordination rated impulse pollution ... +40 +122 +50 +140 +60 Derating factor 0.76 0.84 0.92 1 1.08 1.16 1.24 3 a 25 25. 11 11 4 4 Dimensions Internal connection diagram Installation drawing ±0.05 ±.002 +0.2
SS175 High Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/e5cf51fb-458b-4bec-89b3-ac3700ebcdf5","id":"e5cf51fb-458b-4bec-89b3-ac3700ebcdf5","productNumber":"P75C-M-HB ...
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
RF Connector - amphenol-antennas.com
Temperature Range -40° C to +85° C (-40° F to +185° F) Weather Standard IEC 60068 40 / 085 / 21 Waterproofi ng Standard IP68 Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 Reference Standard IEC61169-4 RoHS Compliant Yes Mechanical Characteristics Retention ≥ 5.88 N Nut Torque 25 Nm Whorl Pull (Nut) 1000 N
Amphenol AMAO Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) Product Compliance Disposition July 30, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
Thermometrics Temperature Scanning Kiosks - amphenol-sensors.com
(1) Sensitivity : Sensor output voltage at Tobj=40°C.℃ (2) Output : Analog type IR sensors require calibration process by user. * Not all products have been released for production. Please contact your Sales Manager for more details.
Product sheet - amphenol-antennas.com
Maximum Power (Watts) : 50 Length (cm) : 135 Weight (kg) : 0,45 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com.JAYBEAM WirelesS
EC 2 7A M 005 - tpcwire.com
50 = “050” 500 = “500” in EErEd onS Industrial Connection Systems Custom Designe & e D ngineereD & Cable at s s For Specific Application Requirements Custom s olutions Not what you're looking for? It is standard practice at TPC to design to our customer's needs. If a configuration not listed above
Field Installable AC & DC Micro Connectors - tpcwire.com
40.8mm REF. 20.5mm 55mm REF. 19.6mm 19.6mm 34.5mm REF. COUPLING THREAD – AC 1/2" UNF – DC M12 X 1 1. SELECTION — AC and DC, straight and 90º connectors, both male and female. 2. SEALING GROMMET — Provides a liquid tight seal to protect the connection from contamination. 3. CABLE SELECTION — Designed to fit a
Level Plus DDA Tank Gauge Monitor - temposonics.com
l Level Plus® DDA Tank Gauge Monitor Operation Guide and Installation Manual DDA Tank Gauge Monitor 550421 Revision C