Search Results for rtx 40 series vs 50 series
Literature Archive - Page 10 of 22 - Amphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
Kaye 用户门户网站 - kayeinstruments.com
我们的门户网站旨在方便您访问各种资源并下载 Kaye 产品资料。 准备就绪:如要访问所有可下载的内容,需注册我们的门户网站。注册快捷,并可确保您收到最新的信息和资讯,满足您的需求。
EU RoHS II CoC - amphenol-aerospace.com
50 DUROMETER N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
철도 대량 수송(RMT) | Amphenol Socapex
철도 대량 수송(RMT) 응용 제품을 위해 설계된 Amphenol Socapex의 상호 연결 솔루션을 살펴보세요. 라인업 특징. 직사각형 블라인드 메이트 RFM 커넥터
Amphenol All Sensors Products | All Sensors
Pressure Max: 1 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
Kaye Labwatch Services
LTR-40/140; HTR-420; HTR-400; Baños Líquidos Kaye CTR. CTR-25 ; CTR-40; CTR-80; Comparador LN2; Patrones de Temperatura Kaye IRTD. IRTD 400 Inteligente; Kaye Humidity Calibrator. HygroCal100; Monitoreo Ambiental. Monitoreo ambiental {Descripción} Software/Servicios. Kaye LabWatch IoT; Kaye LabWatch Pro; Servicios de Kaye LabWatch; Hardware ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Class I & II Ozone Depleting Substances (ODS) Certification
40-60 Delaware Ave, Sidney NY 13838 . Class I & II Ozone Depleting Substances (ODS) Certification . July 23, 2013 . Dear Customer, Pursuant to your inquiry regarding Class I or II Ozone Depleting Substances (ODS’) in Amphenol Industrial & Aerospace Operations (AIAO) interconnect products, we hereby offer the following position.
KAYE
KAYE
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Model M098EB001-50AC | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 47475 05/23 ...
impedance: 50 ohms freq. range: dc to 18.0 ghz. sv p/n length 7029-4049 9.843" [250.000mm] 7029-4050 19.685" [500.000mm] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
B RTS6BS16*19SHECxx A3 - Amphenol Sine
-40°c ~ 105°c -40°c ~ 125°c n key part number contact sizemin. insul o.d. max. insul o.d.wire range 16# "2.0mm "3.2mm 14 - 24awg amphenol rts6bs16*19shecxx xxxx 22.8 " 32.5 " 27.8 master keyway ... mp20m23f ms20m23f 22-20 0.34-0.50 gold flash sp20m2f ss20m2f 22-20 0.34-0.50 gold flash
HVC 8mm Connector - アンフェノールジャパン株式会社
Wire cross-section 35 mm² / (50 mm²) Demontage (by hand or with spec. tool) by hand / locking latch after agreement * Single wire jacketed shielded ** depends on time of over current HVC 8mm Connector Rev.01_2009_07_14 Availability IP class (unmated) Cable type (Nr. of cores)* Steckweg [mm] Max overcurrent @ 40°C** Shielding
Kaye Portail client - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
B A1 - Amphenol Sine
MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
NANO PEGASUS - amphenol.co.jp
specifically for sensing, command and control applications where a Micro or Nano Dsub would be used. Nano-Pegasus & Nano-Luminus provide exceptional performance in tight spaces, packing 11 high grade contacts in a shell size 5 housing