Search Results for rtx 40 series vs 50 series
Development of Freeze Drying and Freeze Thawing Processes - Importance ...
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Switch Ethernet e convertitore di media | Amphenol Socapex
Amphenol Socapex propone robusti switch Ethernet militari con le massime prestazioni. Progettati per applicazioni militari e in ambienti difficili, gli switch MIL-STD di Amphenol Socapex supportano le interferenze elettromagnetiche (EMI) condotte e irradiate secondo MIL-STD-461. Sono inoltre conformi a MIL-STD-704 e MIL-STD-1275 per la protezione da sovratensioni e picchi.
Status REACH | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Amphenol PCD Shenzhen
1 pin wall mount receptacle, circular flange,non-water tight, crimp contact, black zinc
E E A A REF mphen ol L OG & PART N B
4 mp-4101-37p 37 pg21 50.9 210 5 mp-4101-54p 54 pg21 57.1 210 item part no no. of cable gland diameter length b contacts thread size a 6 mp-4101-85p 85 pg29 70.0 137 7 mp-4101-150p 150 pg36 70.0 145 notes: customer drawing. m ater il nd f sh: - for connector shell and adaptor: aluminum alloy, black finish f or pg cablen d: y mi k 2.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Product Compliance Disposition August 11, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Certificate of Conformance April 13, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: ...
Intervehicle Jumpers - アンフェノールジャパン株式会社
† 50/110 Volts D.C. † Crimp Replaceable Contacts † Standard Mil-C-5015 Contacts 18-way 61-way Comms. Intervehicle Jumpers 3 PHASE † 4 Ways † 70mm2 Cable † 415 Volts A.C. † Crimp Contacts. Intervehicle Jumpers HIGH VOLTAGE - H.V † 5 and 9 Ways † 150mm2/240mm2 Cables - Jumper
LUX-BEAM™ #16 - 광학 접점 | Amphenol Socapex
암페놀의 socapex lux-beam™ #16은 물리적 접촉 광학 기술에서 무접촉 광학 기술로 전환할 수 있는 독특한 대형 광학 접점입니다. 이 기술은 전투기, 맹인 차량, 군용 항공 및 산업 분야의 통신과 같은 광범위한 애플리케이션에 적합합니다. lux-beam™ #16은 140배 이상의 넓은 표면적을 가진 확장 빔 기술이 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ...
Electronic Circuit Protector ESX10-TB-101-DC24V-16 A
Electronic Circuit Protector ESX10-TB-101-DC24V-16 A Electronic Circuit Protector ESX10-TB-101-DC24V-16 A 2 www.e-t-a.de 1646 4 Technical data (Tamb = 25 °C, UB = DC 24 V) Technical data (Tamb = 25 °C, UB = DC 24 V) Signal output F ESX10-TB-101
Ethernet vojni prekidač RJSMLAC-8MG-CAPS - Ethernet prekidač | Amfenol ...
Amphenol Socapek MIL-STD-KSNUMKS vojni Ethernet prekidač, poznat i kao RJSMLAC-KSNUMKSMG-CAPS, je visoko pouzdan i robustan vojni Ethernet prekidač dizajniran za upotrebu u teškim i zahtevnim okruženjima. Ovaj Ethernet prekidač je opremljen RJFTV konektorima i poseduje KSNUMKS Gigabit portove, što ga čini pogodnim za različite aplikacije za prikupljanje i prenos podataka, kao što su ...
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
¾ FuNCioNamieNTo CaPaCiDaD De Carga PeSaDa maNgo barra eSCalÓN ToPe De ...
K-Kart mide 24" de ancho, 29" de largo y 50" de alto desde la manija y es apenas un poco más grande que el carrete. maNgo ergoNÓmiCo y barra eSCalÓN brinda estabilidad y apoyo a las personas mientras giran la manivela. K-KART 9600 Transportador de cables móvil para uso intensivo • Peso:130lb • Capacidad de carga: 300 lb • Ruedas ...
REVISIONS - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 atbs-265-0405 backshell,receptacle,4 pos,at,straight,sr,black a1 - release number dec/06/23 vitotommy
C146 ハウジング C146 10N024 604 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
0°C to 50°C. Assembly Accuracy Specifications Application Guide Users can download Application Guide AAS-916-127 at the below link. The user will find the firmware requirements needed to interface to the digital sensors in the update mode, and the processes necessary to convert the Pulse Density Modulated (PDM) outputs to analogue outputs.