Search Results for rtx 40 series vs 50 series
SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable
Meet the SMP Female QB to SMA Male 24" Cable Assembly for .047 Cable 7012-1303 and explore its various environmental specifications.
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 200 mm
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. ... Between-Series: Cable Length: 7.87 in (200 mm) Cable Type: RG-179: Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification ...
Industrial | Markets - Amphenol
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective ...
B265 Low-High Chirp, 1kW, w/ FB, M&M Transducer, DT - Gemeco
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Bronze housing with High-performance Fairing for optimal high-speed performance; Also available as transom (TM265LH), pocket (PM265LH), cavity/welded-tank (CM265LH), and in-hull (M265LH) mounts ... Mix and Match Series: ...
C70210M0087012 PUSHMATIC® 5V. For use in applications such a
Suitable Connector: Pin header IEC 60603-13, 10 pol bzw. 20 pol Amphenol Series 816 and 821; Card Handling: PUSHMATIC; Unlocking Solenoid: Solenoid termination: wire 0.09 mm2 / AWG 286; Switch Sequence: The card presence switch is activated after the data contacts have mated with the card pads and before the card reaches its final position ...
VME Standard AC & DC / DC pretvarači snage - Pover Converters | Amfenol ...
AЦ i DЦ / DЦ vojni pretvarači snage se pridržavaju rigoroznih vojnih standarda i dizajnirani su u skladu sa MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 i DEF Stan 61-5 osiguravajući njihovu trajnost, pouzdanost i sposobnost da izdrže teške uslove. To ga čini savršenim energetskim rešenjima za vojne i vazduhoplovne aplikacije od ...
Protimeter Speedy 2000 Series - amphenol-sensors.com
Speedy® 2000 Series Test Procedure The Speedy 2000 series of moisture testers combines time proven dependability of the pressure test procedure with the convenience of an electronic balance. Moisture measurements are obtained by following a simple test procedure: • Prepare and weigh the material sample using the electronic balance
NPA Low Pressure - amphenol-sensors.com
The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA-Low ... Offset Volts 0.40 0.60 0.44 0.56 Span Volts 4 4 Analog Performance Parameters 3.3 volt Excitation 2 inH2O 5 inH2O
B164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT - AIRMAR EMEA
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile bronze housing extends less than 6.35 mm (0.25") below the hull; No effect on boat’s running ...
| 암페놀 소카펙스
본인은 개인정보 보호정책을 읽었으며 Amphenol Socapex가 나에게 정보를 전송하는 것을 승인합니다.
Model 3741F122G/010AY | PCB Piezotronics
Triaxial mounting block, aluminum, for use with 3741 Series: 1: Supplied: ACS-85: Phase and Magnitude calibration from 0.5 Hz to 5% pt Linear scale for 3711 3713 DC Accels only: 1: 081A103: 4-40 threaded black-oxide alloy steel socket head cap screw with stainless steel washer (for series (for series 3741, 354x04/05) 2: M081A103
Standard Medical Cable Connector | Pulse-Lok Connector 341203
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341203 Standard Medical Cable Connector | Pulse-Lok Connector 341203
342865 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Omni Antennas 7500151 - AMPHENOL PROCOM
Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Pattern. E-Plane | 165 MHz . Radiation Pattern. H-Plane | 165 MHz . Ordering Designations. Model Product No. Frequency; End fed dipole: 7500151: 155 - 175 MHz: Add to quote: Related products ...
CM265 Low-High Chirp, 1kW, No Connector, DT - airmar-emea.com
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Curved-edge design for wet-box installation; Can be installed in a cavity or welded tank; SEALCAST ™, seamless, urethane housing for long product life; Also available as transom (TM265LH), pocket (PM265LH), thru-hull (B265LH), and in-hull (M265LH) mounts
Model 208A13 | PCB Piezotronics
Impact cap, convex (for Series 208) 1: M081A62: Mounting stud, 10-32 to M6x1x 8.3 mm long, BeCu: 1: Optional Versions (W) Water Resistant Cable. English SI; Electrical Connector: Sealed Cable: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain ...
Voltage Compensated, Media Isolated, High Pressure Sensors
Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications ... Insulation Resistance 100M Ω @ 50 VDC Input ... Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz
MG/GPS-Mount - amphenolprocom.com
Anschlusstyp: FME(f) with 5 m RG 58 cable for VHF & UHF (other connectors like BNC(m) or TNC(m) can be made upon request) SMA(m) with 5 m RG 174 cable for GPS
RF Antenna Internal UWB PCB 3.1-8.5GHz | ST0815-00-N01-U - Amphenol RF
Passive NFC 15x15mm PCB Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC
Protimeter Speedy 2000 Series - amphenol-sensors.com
Speedy® 2000 Series Test Procedure The Speedy 2000 series of moisture testers combines time proven dependability of the pressure test procedure with the convenience of an electronic balance. Moisture measurements are obtained by following a simple test procedure: • Prepare and weigh the material sample using the electronic balance