Search Results for rtx 4000 mfg mod
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. You can select different parameters such as pitch sizes, plating options, terminations, mating length, tail length, pin style, signal and power pins, amongst many key product attributes.
TFOCA II | Deployable Fiber Optics Connectors
The unique termini design enables TFOCA-II ® connectors to seal against high humidity and moisture conditions while allowing full axial and orbital movement of the mated termini, providing low insertion loss and minimal back reflection. This unique connector series was designed and patented by AFSI for use in environmentally harsh conditions.
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
Hermaphroditic Design for Versatility - Enables multiple TFOCA-II® plug assemblies to be concatenated. Removable End Cap - Allows for easy field maintenance and cleaning. 4-Channel Connector Design - Two fold channel increase over TFOCA with better optical performance.
P3D – D38999 SERIES III - Amphenol Aerospace
Amphenol Aerospace is leading the charge on 3D printed inserts. Utilizing ground breaking in-house capability and industry leading partners, Amphenol can design and manufacture a custom insert assembly in days, not weeks.
Amphenol FCI gs-20-022
Guide modules are used to provide additional alignment and carry electrical power. They can be used in line with any 5 row Right Angle Receptacles.
G97V24342HR | Overpass - Mini Cool Edge IO | Amphenol
Mini Cool Edge IO (MCIO), PCIe Gen4, Surfacemount, Vertical, 124 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
40Gb/s QSFP+ Transceiver | Optical Interconnect | Amphenol
DESIGNED FOR USE IN 40 GIGABIT ETHERNET APPLICATIONS. COMPLIANT WITH THE QSFP MSA AND IEEE 802.3BA. Amphenol provides a series of 40G QSFP+optical module products, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series.
Custom Cables – Amphenol Tecvox
Standard features from Amphenol Tecvox include: custom cable materials, compatibility with various OEM connectors, and the availability of custom lengths. PCB versions are also available. We are approved by Apple™ to manufacture and distribute products bearing the MFI logo.
EU RoHS II CoC - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
RJ-MAG Connector Product Specification RJMG20162XX1BER Number - Amphenol CS
Amphenol® is a trademark of Amphenol Corporation. This specification defines the detailed requirements for the Amphenol RJMG2016 series, single port connectors. The following document, of the latest issue in effect at the time of performance of the qualification tests, shall form a part of this specification to the extent specified herewith.
G4 | Amphenol Global Search | Amphenol
Model 034G10:4-conductor, low noise, shielded FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z)
Request Document - SV Microwave
Here is the SV Microwave request document. Please use the form below to request a model from our engineering team. Get the perfect response.
CC701 charge converter for charge mode accelerometers
Model CC701. In-line converter for charge-mode accelerometer, 1 mV/pC. Buy This Online Now! Features. Low noise PiezoFET® amplifier; Converts charge mode transducers to voltage mode; Works with industry standard two-wire system power supply; Input overload protection; Output immune to cable motion noise;
20021321-00010C4LF | Minitek127® | Amphenol
Minitek127 ®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 10 Positions, 1.27mm (0.05inch) pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol FCI 55443
title 4 MOD, 5 ROW SPECIAL STB METRAL SIGNAL HEADER rev appr product family XXXXX rel levelChange In Progress chr M.STRAWSER ecn no * eng * MM A4 11:10 dr T.BRUNGARD projection size scale MOD. 2 NOTES: 1. FOR DIM A AND B SEE SHEET 2 AND UP. 2. MATERIAL : BODY : THERMOPLASTIC UL94-V0.: CONTACT : COPPER ALLOY. 3. FOR PLATING PERFORMANCE REFER ...
98424-G52-14ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
Minitek ®, Board/Wire to Board Connector, 2.00mm (0, 079in), Shrouded Vertical Header, Surface Mount, Double Row, 14 positions. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol launches the SnapEDA Viewer
These models are freely available to download on the Amphenol Communication Solutions’ website via the SnapEDA Viewer as well as on SnapEDA and through the SnapEDA Syndication Network, which now has over 30 partners including Digi-Key.
RJMG20162141BER | RJ Magnetic;1x1 | Amphenol
RJ Magnetic (RJMG) - 1x1, Input Output Connectors, Right angle, dip type. Shortbody, 1x1, 1000 base-T, Green/Green-Yellow. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
10136644-0311LF | Minitek® Pwr 4.2 | Amphenol
Minitek ® Pwr 4.2 , Single Row, Receptacle Housing, 3 Positions, GW Compatible Nylon66, Natural Color. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.