Search Results for rtx 4000 series dlss 4
Heat Shrinkable Tubing Brochure - Amphenol®
Amphe-HST Series • Thin Wall Tubing • High Temperature Products • Dual Wall Tubing • Medium & Heavy Wall Tubing • Medium Voltage Tubing & Tape • Molded Parts ... A-2F •-55°C to +135°C 70°C 100°C 600V 2:1 1.2 to 125 0.6 to 62.5 0.4 to 1.4 Black, Red, Blue, Yellow,
Installation of vibration sensors - Wilcoxon Sensing Technologies
%PDF-1.4 %âãÏÓ 384 0 obj > endobj xref 384 56 0000000016 00000 n 0000002069 00000 n 0000002247 00000 n 0000002305 00000 n 0000002831 00000 n 0000002874 00000 n 0000003011 00000 n 0000003150 00000 n 0000003289 00000 n 0000003421 00000 n 0000003915 00000 n 0000004335 00000 n 0000004385 00000 n 0000004499 00000 n 0000004611 00000 n 0000004638 ...
SMP Female to 2.4mm Male Adapter | SV Microwave
RF Series 2 2.4 mm : Gender 2 Plug (Male) Orientation 2 (Body) Straight : Electrical Frequency 40 GHz : Impedance 50 ohms : Shielding Effectiveness ...
Fiber Optic Solutions for Military Ground Systems
See Table 4 FS4H6000 Table 1 Connector Type Part Number FS4H6080 FS4H6000 Table 2 Material & Finish Dash Number 6061-T6 Al ALY Zn-ALLOY Color OD 6 Table 3 Seal Material (O-Ring) Dash Number Nitrile and Fluorosilicone C Table 4 Key Option Dash Number Key 1, Grey Key 2, Blue 2 1 Key 3, Red Key U, Green 4 3 Table 5 Dust Cap Style Dash Number ...
SFV12R-4STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 12 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
PS1&PS4-H2S-5000-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
The PS1&PS4-MOD series hydrogen sulfide module is the perfect combination of our sensor with an advanced printed circuit board. SGX Sensortech gas sensors are using a revolutionary 'Solid Polymer Electrolyte' technology that is based on the principle of catalytic reaction. The target gas to be measured generates a very small current,
d:dscan34-1135-12g - amphenolrf.com
Title: d:dscan34-1135-12g.ps Created Date: 4/10/2019 3:05:21 PM
387TV - Size 7 connector - アンフェノールジャパン株式会社
Series I LJT Series III TV-CTV Amphenol SOCAPEX Assembly instructions How to order PROTECTION CAP - METAL CAP SIZE 7 FOR 387TV SERIES For jam nut receptacle For oval flange receptacle For plug 79 67 See part how to order page XX BER See part how to order page XX BEC See part how to order page XX BF Amphenol Socapex │ MIL-DTL-38999 SERIES ...
TOOLS & ACCESSORIES - Amphenol Sine
16-4 Position; TOOLS & ACCESSORIES; TOOLS & ACCESSORIES ( total items: 10 ) ... REQUEST A QUOTE. QXRT08R Extraction Tool (for RTHP series), Size 8 (3.6mm) Contact. REQUEST A QUOTE. RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16. REQUEST A QUOTE. RT016DCG Receptacle Dust Cap with Chain. Compatible to part ...
2C4U3MB180X06F020s0-GPS Archives - Amphenol Antenna Solutions
2C4U3MB180X06F020s0-GPS Archives - Amphenol Antenna Solutions
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Mil-Spec Qualified Connectors include MIL-DTL-38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors. We extend the product offerings beyond the standard mil-spec connectors by designing and manufacturing high power options, lanyard release or quick disconnect ...
DDM36W4PN | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 36W4 Pin Solder bucket
M256 SERIES - Amphenol Aerospace
M256 SERIES DC-DC Holdup Unit FEATURES • Miniature size • High efficiency • Wide input range • Fixed switching frequency • External Synchronization (250 ± 10 kHz) • EMI filters included • Indication for Input failure and Hold-Up-activation • Internal capacitor stores at least 7 Joules. • External capacitor connection option for
Filter Connectors - Amphenol-Air LB
Filter Connector Technical Data 4-6 Electrical Characteristics 7 Quality and Testing Capabilities 8 Capacitor Technology 9-10 Diode Technology 11-12 ARINC 600 Filter Connectors 13-18 ARINC 404 Filter Connectors 19-24 MIL-DTL-83527 Filter Connectors 25-28 ... series of programmable filter connectors. The filter lines can be
QUAD654W0100x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 1695-2180 | 1695-2180 MHz, 17.2|17.2 dBi, 5-15°|5-15°, 1298 mm (51.1 in) EXTENDED TILT RANGE
Amphenol
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
TITLE
SEAL, AHDP SERIES B A4 NONE 1 1 1 11/16-12 UN THREAD 40.3 SIZE 16 CONTACT (31 PLACES) 6 38.3 10.7 MAIN POLARIZING KEYWAY 110°REF 110°REF - 3 1 S T - W T A A A H D P 0 6 - 2 4 m p h e n o l Y Y M M D D TOMMY Ø50.4 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY
Amphenol REQUIRES CONTACT RETENTION WE
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
7043390 - amphenolprocom.com
7043390 - amphenolprocom.com
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
60-120 mm (2.4-4.7 in) 31.9 kg (71 lbs) 4.4 kg (10 lbs) APXVAA4L12N_43-A-I20 ACU-X20-N3 Field Replaceable RET Included APM40-1 Direct Pipe No Tilt and APM40-E10 ... APM40 Mounting Kit Series Installation Instructions 65° 1219 mm INTEGRATED RET NOTES Specifications follow BASTA guidelines.