Search Results for rtx 4080 price history
Amphenol FS140
a price quote on our AFSI AquaLink ® products, call toll free (U.S. only) at 800.472.4225, international calls please use 1.214.547.2400 or e-mail sales@fibersystems.com.
M4268 SERIES | VITA 62 VPX Solutions - Amphenol Aerospace
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, internal EMI filters, I2C and VITA 46.11 system management.
M9516 Series | Products - Amphenol Aerospace
The M9516 Series is an 8-channel VME form factor power distribution unit, designed for airborne and ground applications. This power management solution distributes 28VDC (current is up to 200A) through overload and short-circuit protected switches.
2M Filters | EMI Filters | 38999 Plus | Products | Amphenol Aerospace
The versatility of standard 2M connectors with EMI protection to meet the demands of your application.
Humboldt Male PCB Surface Mount Connector, H12S-0001 - SV Microwave
SV Microwave offers the Humboldt Male PCB Surface Mount Connector, H12S-0001. Check out the product specifications and place your order today!
Air-Tight Lightweight Hermetic | Products | Amphenol Aerospace
- 35% weight savings across all shell sizes - Full hermetic sealing, 1x10-7 cc helium/sec - Operating temperature range of -85 °F (-65 °C) to 392 °F (200 °C) - Utilizes highly conductive gold-plated copper contacts
R-VPX VITA 46 Connector System | High Speed Connectors | High Speed ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise ...
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Services & Rental
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
VITA 66.1 and 66.4 | VITA Connectors - Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
CD-10BFFA-QL8SP0: X-Lok Connector | Amphenol LTW
CD-10BFFA-QL8SP0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type.
AT04-4P-CL06 4 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-4P-CL06 4 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diameter Seal. Comparable to PN# DT04-4P-CL06
PWC-03BFMB-LL7MPP: PWC | Power Connectors | Amphenol LTW
PWC-03BFMB-LL7MPP, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock.
STEP 2, PER FIGURE 2 (FIGURE 1) DIELECTRIC - svmicrowave.com
revision history per bom rev description date sv microwave, inc. scale: 4:1 surface area: without the written permission of 6) remove all burrs third angle projection any reproduction in part or as a whole 95077 300-80-014 within .005 t.i.r. west palm beach, fl 33409 cage code 2400 centrepark west drive, suite 100 instructions title: