Search Results for rtx 4080 price history
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
Humboldt Male PCB Surface Mount Connector, H12S-0001 - SV Microwave
SV Microwave offers the Humboldt Male PCB Surface Mount Connector, H12S-0001. Check out the product specifications and place your order today!
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors
Privacy Policy - kayeinstruments.com
Sondes embarquées sans fils (RF) ValProbe RT. Kaye ValProbe RT {Vue d'ensemble}
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37958 01/11 STW
revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise ...
Taiwan - Vercotech Inc.
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PWC-03BFMB-LL7MPP: PWC | Power Connectors | Amphenol LTW
PWC-03BFMB-LL7MPP, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock.
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 00000 n 0000007984 00000 n 0000008009 00000 n ...
38999 Connector Savers - Amphenol Aerospace | MIL-DTL-38999 Series III ...
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise ...
QWLD Connectors | High Power Connectors | Power Products | Products ...
High durability - waterproof and explosion proof, resistant to abrasion, corrosion, vibration, and shock; Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned
AB-BD02HL-BDHL-QD005: X-Lok Connector | Amphenol LTW
AB-BD02HL-BDHL-QD005, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
VITA 66.1 and 66.4 | VITA Connectors - Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
CD-10BFFA-QL8SP0: X-Lok Connector | Amphenol LTW
CD-10BFFA-QL8SP0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
PWC-03AMFM-LL7A02: Power Connector | Amphenol LTW
PWC-03AMFM-LL7A02, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock.
DC-05BFFA-QL8LPP: X-Lok Large Size | Amphenol LTW
DC-05BFFA-QL8LPP, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
R-VPX VITA 46 Connector System | High Speed Connectors | High Speed ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
PWC-03BMFM-LL7E03: Power Connector | Amphenol LTW
PWC-03BMFM-LL7E03, Carrying UL1977 & TUV approvals, PWC connectors comply with protection class IP68 and offer 3 contacts with a rated current of 20A. Available mating style: 2 points lock / 3 points lock.