Search Results for rtx 50 series hot temperature
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284 ...
101675 | aldenproducts.com
Socket Contact. Quantity. 1
SIMM9901SD - Amphenol Air LB
Module For crimped contacts Socket Without peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization D
Amphenol PCD Shenzhen
series search all hvco. standard search all gb. iec. sae. nacs. type search all m. f. current search all 16a. 20a. 32a. 40a. 48a. 50a. 65a. 80a. 125a ... with / without hvil, 25/35/50/70 mm2 cable size hvsl1000083axxx. right angle plug, 3 pin, 250a max, alternate position a hvsl1200022x1h10. receptacle, 2 pin, 350a max, alternate position a/b/c ...
SSMB PCB Through Hole Right Angle Jack 50 Ohm | 143108 - Amphenol RF
SSMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 904-111P-51AX SSMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 143101 SSMB Straight Crimp Plug RG-178 RG-196 50 Ohm 904-114P-51SX
ASRN7A22P - Amphenol Air LB
Plug ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 2
72454-020LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating.
GPS Antennas CXL 70-3/GPS 4/... - amphenolprocom.com
50 Ω: Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. Description Frequency; CXL 70-3/GPS 4/TETRA-l: 112000052: 380 - 400 MHz: Add to quote: CXL 70-3/GPS 4/TETRA-h: 112000053: 410 - 430 MHz:
77311-818R04LF | BERGSTIK | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded vertical Header, Through Hole, Single Row, 4 Positions
PCB Search Results (352A60)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
SMA Male Connector, R/A for RG-58 Cable - SV Microwave
Look over the SMA Male Connector, R/A for RG-58 Cable M39012/56B3114. The product is made for various environmental conditions, check out the specs!
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
RECEPTACLE, 4 PIN, ATP SERIES A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE ... 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
FAQ | Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
G832MB010401222HR | 0.8 mm pitch Board to Board connector | Amphenol
0.80mm Board-to-Board 85Ω Connector, Pitch 0.8mm, Height 3.7 mm, 40 Positions, Dual Row, BTB Vertical Receptacle SMT, 30μin Gold Black.
Application SpotlightApplication Spotlight
at elevated temperature 100°C, showing higher NTC stability at 45°C operational temperature and 25°C cabin temperature. AAS Advantage Supplier 100°C @ 1000 hours Performance Ranking ∆ R25 % ∆ °C Amphenol 0.08 0.018 1 A 0.16 0.036 2 B 0.22 0.050 3 C 0.24 0.055 4 D 0.30 0.068 5 E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors
ICP® ACCELEROMETER - PCB
Temperature Range -320 to +250 °F -196 to +121 °C Temperature Response See Graph See Graph [3] Electrical Settling Time(within 1% of bias) ≤ 3 sec ≤ 3 sec Discharge Time Constant 0.05 to 0.5 sec 0.05 to 0.5 sec Excitation Voltage 18 to 28 VDC 18 to 28 VDC Constant Current Excitation 1.6 to 20 mA 1.6 to 20 mA Output Impedance ≤ 100 Ohm ...
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
RJE4E1881241 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE4E1881241.
SIM2B24A000CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
G800W303018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,1x5Pin,Gold Flash,NY6T,6.1mm*2.5mm*3.0mm