Search Results for rtx 50 series hot temperature
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Series NovaSensor Disposable Medical Pressure Sensors Features • Solid state, high reliability ... Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated ... Over a temperature range of 59°F to 104°F (15°C to 40°C).
Plug Clicker nut 4 Modules Metallic Shielded Black nickel Polarization ...
Plug Clicker nut 4 Modules Metallic Shielded Black nickel Polarization A Not mounted
Stern Saver | Stern Saver Glue-On Transducer Mount - White | Gemeco
Great for larger Transducers and side imaging Transducers and 50% stronger bond than the Mini Stern Saver. Installation kit included with each Stern Saver. Available in four colors to best match your boat, Black, Bright White, Gray, and Ivory. 100% Made in the USA.
GFAN081321HR | FAN conn | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Fan Connectors , part number GFAN081321HR
BMZ Socket D38999 Contact (Size 8) for RG-174 Cable
D38999 Series I, III and IV : Finish Passivated ... Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Thermal Shock MIL-STD-202, Method 107, Condition B ...
SS175 High Chirp, 1kW, 0° Tilt, Furuno 10-Pin, DT
Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; 80 kHz of total bandwidth from one transducer; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation
Level Plus HT100 Hand-Held Terminal - temposonics.com
as embedded temperature sensors to provide accurate level and temperature data. Only a single ... Operating Temperature: 32 to 122°F (0 to 50°C) Storage Temperature: -4 to 158°F (-20 to 70°C) Humidity: 0 to 90% (non-condensing) Mechanical Height: 7.15 in. (182 mm) Depth: 0.95 in. (24 mm)
12402054M611A | USB2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB2.0. Contact us today for more details of Partnumber,12402054M611A
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v1/catalogpages?path=/Product/TM258-RAYA","category":null,"brandId":null,"productLineId":null,"productId":"465f8b39-5c2b-45db ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IP67 Waterproof Connectors - Positronic
This product line reflects the industry’s demand for affordable connectors that are compatible with IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures. This series features sealed panel mount options with PCB or solder cup terminations, and sealed cable options with pre-wired or crimp removable contacts.
Temposonics
Stromaufnahme 50…140 mA Spannungsfestigkeit 500 VDC (0 V gegen Gehäuse) Verpolungsschutz Bis −30 VDC Überspannungsschutz Bis 36 VDC 1/ Mit Positionsmagnet # 201 542-2. Magnet 110 / 310 / 610 8,5
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5637-1010 BNC Straight PCB Jack Through Hole 75 Ohm 112554 BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 000-68175-1005
922-621F-F3H | XCede HD | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of XCede, part number 922-621F-F3H
SIM2B25VA110 - Amphenol Air LB
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With color coding plate With non conductive panel sealing Polarization A
T EMPOSONICS LS ERIES
Operating Temperature: Head Electronics:- 40 to 85°C (- 40 to 185°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) EMC Test: DIN IEC 801-4, Type 4, CE Qualified; DIN EN 50081-1 ... The Temposonics L Series LP position sensors provide direct analog or digital outputs. Analog outputs include: voltage
Receptacle Short 4 Modules Metallic Standard Olive drab cadmium ...
Receptacle Short 4 Modules Metallic Standard Olive drab cadmium Polarization G Not mounted
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
10132797-031100LF | Bergstak® | Amphenol
10132798-031100LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 30 position, 2.15mm height receptacle connector.
106735-04 | aldenproducts.com - Amphenol Alden
Receptacle Housing. Quantity. 1