Search Results for rtx 50 series hot temperature
Amphenol Assembletech
Series: SlimSAS Cable Length: 1 meters Signal Wire Size: 30-34AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further ...
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 ... 50 Ω DC - 11 GHz 1.3 (-18 dB) Max. ... Temperature Range RoHS Cable Assemblies, IP67 Part Number 095-850-220-XXX 095-850-221-XXX 095-850-222-XXX
HERMETIC SOLUTIONS - Amphenol Aerospace
• Maintained after temperature cycling, 5 cycles -55 to +125°C • Custom designs available with lower leak rates upon request ... Installation Instructions, Application Tools 50 2M Series Selection Table 52 2M801, 2M803, 2M804 and 2M805 52 Insert Arrangements 53-55 2M805 Tri-Start Hermetic Receptacle 57 ...
Data Sheet R-Series V RH5 POWERLINK - Temposonics
maximum ± 25 µm ± 30 µm ± 50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation Ingress protection IP67 (connectors correctly fitted)
550824K MH Series MH Analog Data Sheet0613 - Temposonics®
MH-Series Model MH, Temposonics® Linear-Position Sensor - for Mobile Hydraulics Analog Output Product Data Sheet, Document Part No.: 550824, Revision K 1/12, 5/12, 8/12, 12/12, 6/13 (US) 2 Product specifications Parameters Specifications OUTPUT Measured variable: Linear Position measurement Resolution: Range: Resolution: 50 to 500 mm 750 mm ...
Quick-Connex™ 18 AWG M12 DC Micro High Temperature Silicone Cordsets
Quick-Connex® M12 DC Micro High Temperature Silicone Cordsets make the replacement of electrical and electronic control devices quick and easy. Plug sets are made with Thermo-Trex® 600-Plus High Temperature 200°C Silicone Cable, offering excellent resistance to moisture, oils, lubricants and industrial chemicals.
Model 3743G122G Accelerometer, VC, 2g, triaxial, differential, screw ...
performance over the entire operating temperature range. 3.0 Principle of Operation . The sensor element of the 3700 series features a proof mass, ring frame, and attachment system between the two. These fea-tures are micro machined from the same single-crystal silicon wafer. The movement of the proof mass is directly affected by
High POWER - Amphenol Aerospace
for a duration of 11 milliseconds. All contacts wired in series cir cuit with 100 ±10 Milliamperes of current flow. OPERATING TEMPERATURE RANGE Classes RF, RL, and DS have temperature range of –55°C (–75°F) to 200°C (392°F) Classes RW, DT, & DZ have temperature range of –55°C (–75°F) to 175°C (347°F) ENVIRONMENTAL SEAL
Flexible Real-Time Temperature Data Logger | Real Time Data Logger - KAYE
The flexible real-time data loggers offer configurations with one, two, or five temperature sensors. Each flexible real-time data logger has a storage capacity of 100,000 data points per sensor to ensure extensive data storage and backup. The flexible real-time data logger is equipped with a 1m/40-inch long, flexible, Teflon™-coated sensor ...
551166A R Series RD4 Flex - Temposonics
R-Series Temposonics® Linear-Position Sensors - Model RD4 Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551166, Revision A 04/10, 10/11 R-Series Model RD4 Sensors Dimension References Model RD4 sensor dimension references R-SERIES RD4 SENSOR WITH SIDE CABLE ELECTRONICS CONNECTION AND ROD STYLE 'M' OR 'T'
Model 123A Charge Output Pressure Sensor Installation and Operating Manual
protection against erosion by hot gasses when the sensor is flush-mounted directly in combustion chambers. The probes in all models are electrically ground isolated from the outer housing. Series 123A: Water- Cooled & Helium Bleed Rocket Motor, ICP® and Charge Sensors
B A1 - amphenol-sine.com
34 POS, PCB RECEPT W/ FLANGE, PIN, ATS SERIES, PANEL, STRAIGHT,DOUBLE LATCH MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1 ...
NTC Type B Series - amphenol-sensors.com
NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter ... • Suitable for most low cost temperature measurement, control or compensation applications. ... • Still water at 77°F (25°C): 1.50 mW/°C B43 • Still air at 77°F (25°C): 0.35 mW/°C
ACCESSORIES - PCB
Used with: 602-Series (081B97, M081B97) 604/605-Series (081A68, M081A68) 624-Series (081A67, M081A67) 629-Series (081A56, M081A59)
Model 682A02 | PCB Piezotronics
Model 682A02:DIN rail mount ICP® signal conditioner, 24 VDC input
Data Sheet T-Series – TH SSI - Temposonics
T-Series – TH SSI ... Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position, differentiation measurement, velocity, temperature of sensor electronics ... Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation
Telaire T3000 Series CO2 Sensors for Harsh Environments
T3000 Series Telaire Range of CO 2 Sensors for Harsh Environments The T3000 series is a range of sensors ... -30° to +50°C Storage Temperature-40° to +70°C Minimum Lifetime 10 years or 30000 operating hours Flammability Classification To UL94 5VA (dependent upon build) RH Range
M4054 SERIES - Amphenol Aerospace
M4054 SERIES DC/DC POWER SUPPLY DESCRIPTION The M4054 is a rugged, highly efficient, SOSA™ aligned, military grade 3U VPX, 1” pitch, 28V DC to DC PSU ... Automatic recovery when temperature drops below 90 ± 5°C. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 4
Amphenol
97 Series Connectors are UL recognized and CSA recognized. www.amphenol-industrial.com. AC and SAE AS50151. ... • The RADSOK contact will handle 50% to 150%. higher amperages than standard contacts (size dependent). •Amphe-Power lines support from 35A to Current continuous duty.500A