Search Results for rtx 50 series hot temperature
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector ...
10170389-210LF. Microspace™ High Voltage Selective Loaded 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top Latch, 400V, 10 Ways
Staying in time – Data acquisition and transmission with the R-Series V ...
Fig. 1: Schematic representation of synchronous mode 2 for R-Series V SSI Fig. 2: Schematic representation of synchronous mode 2 for R-Series V SSI with extrapolation Synchronous mode 2 with extrapolation In addition to synchronous start, the synchronous mode 2 also includes linear extrapolation. Here, during the position measurement,
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
Resistance-Temperature Data For JMF942R2L251 Temperature °C Nominal Resistance Ω Resistance Tolerance ± % Temperature Tolerance ± °C-30 163638 4.96 0.80-25 120775 4.64 0.78-20 90041 4.33 0.75-15 67775 4.04 0.72-10 51484 3.75 0.69-5 39452 3.47 0.66 0 30485 3.21 0.63 5 23745 2.95 0.60 10 18636 2.70 0.57 15 14733 2.46 0.53 20 11729 2.23 0.50 ...
10161952-2210LF | Minitek ® Pwr 3.0 HCC Receptacle | Amphenol
Minitek® Pwr 3.0, Hand Crimp Tool AWG(#28) for series 10161952. Use With. 10161719-124GLF. Minitek® Pwr 3.0, CEM5 Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color. 10168565-124GLF. Minitek® Pwr 3.0, CEM5 Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color.
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Operation Temperature, °C°F) °C(°F) -50 to 85 (-58 to 185 ) Storage Temperature °C(°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1 Weight per piece kg (lb) 0.7 (1.55) Box Dimensions (Bulk Shipping), L x W x H mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-065
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
class 2b, grade 50/60 resistor element: aluminum nitride substrate with tantalum nitride resistor: gold plated terminations finish: bodies, inserts, & coupling nut: passivated per ams-2700 contacts: gold per astm b488, type i, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min.
Acu-Trac Level Sensor Configuration Kit with USB Adapter User’s Guide
temperature, which improves performance, while delivering accurate level measurements day in and day out. Power Supply Computer. Acu-Trac™ Level Sensor. Acu-Trac™ Configuration Kit Hardware - USB Adapter and Cable . SSI Technologies – Application Note AT-AN16 Acu-Trac ™
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
impedance: 50 ohms freq. range: dc to 11.0 ghz vswr: 1.30:1 max. dc to 11.0 ghz operating temp.: -65c to +165c date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
CR1 Harsh Environment Thermistor Coating and the Automotive Industry
• High temperature operation up to 190°C • Water immersion, silver migration resistance • High thermal shock performance • Electrical insulation up to 1000V DC at 25°C • Flexible – Lead wires can be formed • Continuous coating – No joints • Fast time response • Alternative to chip-in-glass sensors
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Patrick L. Walter, Ph. D - PCB
3425 Walden Avenue, Depew, NY 14043-2495 USA Vibration Division toll free888-684-0013 24-hour SensorLineSM 716-684-0001 Fax 716-685-3886 E-mail vibration@pcb.com Web sitewww.pcb.com ISO 9001:2000 CERTIFIED A2LA ACCREDITED to ISO 17025
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET Discontinued product HBF078-U2S4-150-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 2x4, 7/8”, 2 pairs 6AWG, Low ...
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52683 07/23
impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. part numbers to be 7032-6728-xxx. (xxx to be length). 2. example, 7032-6728-121 will be a 12.100" cable assembly. oal tol. from: to: min 11.900" .100" 12.000" 99.900" .500" date approved revision history rev description ...
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
Ardent Concepts
Ardent Concepts 4110-1674 test socket 0.50 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 10/27/2010 GateWave Northern, Inc. 1
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
Ardent Concepts
0.50 1.00 1.50 2.00 2.50 3.00 0.0 5.0 10.0 15.0 20.0 f [GHz] L [nH] Edge Corner Field GWN 502 Figure 15 L(f) for the SK05-0126T socket The phase change corresponds to an inductance of 1.17, 0.99 and 0.92 nH for corner, edge and field, respectively, at low frequencies. Toward 20 GHz inductance increases.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com