Search Results for rtx 50 series hot temperature
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
B RTS710*4Pxx A3 - Amphenol Sine
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
C091 31G006 209 5 U Female Receptacle, Quicklock, Size M16,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C091 31G006 209 5 U Female Receptacle, Quicklock, Size M16, 6 Contacts, Gold Contact Plating, Hex Nut-Female Receptacle, Quicklock, Size M16, 6 Contac
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.5 Right angle Close THR type: 3.5: 2*2P-2*16P: KExx1A010000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KO9.52 Interlace tail: 9.52: 2P-16P : KOxx21510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Reflow Stable PCB Connectors - SV Microwave
change in volume with respect to temperature. Reflow Stable PCB Connectors Figure 1: PCB Connector with PTFE tilting and lifting off board during reflow. Figure 2: Reflow Stable PCB Connector during reflow. The connector stays firmly on the board. Figure 3: Cross-section of Glass Seal PCB Connector on board.
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
impedance: 50 ohms freq. range: product data drawing dc to 26.5 ghz. material: body & shrouds: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b
| Amphenol Socapex
back Connecteurs pour circuits imprimés. Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9
PRODUCT DATA DRAWING - SV Microwave
impedance: 50 ohms freq. range: dc to 26.5 ghz vswr: 1.25:1 max. dc to 26.5 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
Coach Multimedia Solutions - el-cab.com.pl
8 9 Coach Infotainment series Class-D-Leistungsverstärker (6 x 40 W, anpassbar auf 6 x 20 W) 2 x MIC-in (Durchsagen) Steuerung der Mikrofon-Prioritätsschaltung
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION
- dcn 38089 03/11 pjs a dcn 42955 01/17 stw sma straight solder plug for m17/152-00001 cable checked: approved: drawn: pjs 03/29/11 pjs 03/29/11 fed 03/29/11
ČASTO KLADENÉ DOTAZY - Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
HN0102500012 Stamped contacts on reel for crimp machines (fe
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ HN0102500012 Stamped contacts on reel for crimp machines (feeds right). Pin, 2.5mm, gold plated-Stamped contacts on reel for crimp machines (feeds rig
TVµCom 10 Gb+ - Robuste Ethernet-, USB- og skjermkontakter | Amphenol ...
Amphenol Socapex TVmCom 10 Gb+ er en serie med høyhastighets Ethernet-kontakter som er utviklet for tøffe miljøer. Disse kontaktene er basert på MIL-DTL-38999 serie III skallstørrelse 11 og overgår 10 Gb/s Ethernet i henhold til IEEE 802.3an-2006: 10GBase-T-standarder. De leveres med Cat.6A-stikkontakter som overholder TIA568C.2- og ISO/IEC11801-standardene.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.81 Vertical W/latch holder DIP type: 3.81: 2*2P-2*24P : KExx3350xxxxG: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE5.0 Vertical W/Flange DIP type: 5.0: 2*2P-2*24P: KExx72520000G: Please refer to the pdf file. The website drawing is for reference only.
TVμCom USB3.0 - Connecteurs Ethernet, USB et d'affichage | Amphenol Socapex
back Connecteurs pour circuits imprimés. Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9