Search Results for rtx 50 series hot temperature
pl082-300 | Amphenol Global Search | Amphenol
Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant. ... We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m. ... 50 » ABOUT AMPHENOL ...
NTC Type JR - amphenol-sensors.com
(50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol ... Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C-209.6807 1.17 6.80 -157.2809 1.17 6.58 -105.5253 1.17 6.35 ...
QMA Plug to SMA Plug Adapter 50 Ohm Straight | 242260 - Amphenol RF
QMA Plug to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... QMA Adapter Product Series Data Sheet (Size: 291 kb) 242260 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Model 518an001nf | PCB Piezotronics
4-cond., shielded, polyurethane jacket cable, 1-ft, 4-socket MS3116 conn. w/strain relief (meets MIL-C-26482) to triple splice assembly with (3) 1-ft coaxial cables each to a BNC plug, 4-cond. shield grounded
amphelon | Amphenol Global Search | Amphenol
52 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 2M Series Selection Table 2M801, 2M803, 2M804 and 2M805 SERIES 2M805 2M804 2M803 2M801 Pages Pages 56-60 Pages 61-64 Pages 65-67 Page 68-72
Engineered Plastics - Positronic The Science of Certainty
At the forefront of precision molding since 1966. In July 2017, Positronic acquired the controlling interest in Plasmotech PTE LTD, a Singapore company.
00111950402 - Amphenol Air LB
SIM - EN4165 series 2 connectors. SIM - EN4165 series 2 connectors - Plugs; SIM - EN4165 series 2 connectors - Receptacles; ... Operating temperature - Max: 175 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Oils, Cleaning products, De-icing fluids:
Data Sheet R-Series V RH5 Profinet 551962 - temposonics.com
maximum ±25 µm ±30 µm ±50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
This series provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the environmental and high-performance needs of current technologies. View Download. P3D - 3D Printed Inserts and Rapid Prototyping Utilizing groundbreaking in-house capability and industry-leading partners ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 10 M
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 10 M (393.70 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... in-Series: Cable Length: 393.70 in (10000 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99:
Datenblatt R-Serie V RDV EtherNet/IP - Temposonics
58 50 45 24,7 7,7 45 45 41 48 45 23 Ø 18 8,2 24,7 Ø 6,2 Alle Maße in mm Abb. 3: Temposonics ...
e - Mobility | Amphenol
as well as channel signals like temperature and pressure sensing . information to the BMS. With a wide portfolio of power products supporting 15A-1000A . ratings, low contact resistance, high thermal support and ... F33M/F332/F323 series is a 0.50mm pitch . Non-ZIF flex connector with an Autolock . mechanism and surface mount termination.
696-960 / 1695-2180 / 1695-2180 MHz - amphenol-antennas.com
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2508 x 305 x 180 mm 98.7 x 12.0 x 7.1 in ... 3-Point Mounting & Downtilt Bracket Kit MKS09T02 50-115 mm 2.0-4.5 in 6.4 kg 14 lbs Mounting Kit Ordering Options All mounting bracket kits are ordered separately unless otherwise ...
Model 9155D-771 | PCB Piezotronics
Low Frequency Option for Model 9155. Calibrates from 0.5 Hz to 200 Hz with long stroke air bearing shaker using secondary quartz ICP® reference accelerometer.
PwrBlade+™ Connector System - Amphenol CS
5.6 Operating temperature range: -40℃~125℃ 5.7 Examination of product-EIA-364-18, visual and dimensions inspection per product drawing, meet ... High Power Contact 6.35 50 38 33 30 High Power Contact 5.08 50 36 31 28 Low Power Contact 2.92 30. 19 16 N.A. NOTE: Schematic of 2 layer PCB Top and bottom layers are commoned. ...
341416 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 341276: Plug, Cable-Mount : 52
TEMPOSONICS R-SERIES V RM5 - A SENSOR FOR AGGRESSIVE ENVIRONMENTS
The new sensor option consists in the R-Series V rod sensor model housed in the highest-grade steel housing, protecting the sensor and the precise non-contact technology within from nearly any corrosive and extreme environments. From submerged applications to the dusty lines of manufacturing plants – this sensor meets the strongest industry ...
SSL11-J2LJ0-B22A02: SSL Lighting Connector | Amphenol LTW
SSL11-J2LJ0-B22A02, SSL (Smart Solution in Lighting) is a waterproof and non-waterproof connector series. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time. Products . M Series. Ceres. X-Lok. FLOS & FLOS+. Power. Single Pair Ethernet. NMEA 2000. RBL. HS-Lok. Heavy Duty Shielded. DeepTronica. RJ. USB.
1900ND02P2B00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Thermometrics Ambient Sensor - amphenol-sensors.com
This sensor measures the temperature outside the passenger compartment and is usually mounted inside ... (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air)