Search Results for rtx 5000 series laptop
00177730204 - Amphenol Air LB
1777 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
Yagi Antenna Portfolio - PCTEL
Antenna Engineering Capabilities. Two Satimo SG 24 near-field test ranges 40 ft. tapered antenna test chamber CST Microwave Studio and IE3D E-Field Design Software Microwave Office Circuit Analysis, Keysight PathWave (Genesys) Invent
2.92mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with ...
A 2.92mm Female to SMPM Male, SB, Flange Mount Adapter, 2 Hole, with Screws 1115-6127 with superior performing capabilities. Learn more now!
TABLE OF CONTENTS - アンフェノールジャパン株式会社
Amphenol. Equivalent MIL-C-83723, Series III con-nectors can be ordered in the Amphenol®/Pyle® ver-sions. Within the Pyle product family of MIL-C-83723 are additional options such as high temperature fire-wall versions and hermetic styles. See page 22 for more information on the Amphenol/Pyle versions of MIL-C-83723, Series III connectors.
Model 208M133 | PCB Piezotronics
5000 lb: 22.24 kN: Maximum Static Force (Tension) 500 lb: 2.224 kN: Broadband Resolution (1) 0.01 lb-rms: 0.0448 N-rms [2] Low Frequency Response (-5 %) ... Impact cap, convex (for Series 208) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 2: Product Documents. Product Specifications Product Manual Product Drawing ...
35599110787PSU - Amphenol Air LB
The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements.
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
00175510302 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
Water/wastewater pump monitoring - Wilcoxon Sensing Technologies
PC420VP series 4-20mA velocity sensors. 786LF low frequency accelerometer. VibraLINK® (VLS) switch boxes. IP68 connector and cable assemblies. PCH420V HART-enabled field programmable sensor. PCC423V series 4-20mA sensors with integral cable. General purpose industrial accelerometer.
1900ND06S1B00A - Amphenol Air LB
Connector 1900 Socket With grommet sealed 7 socket contacts #10 Fitted with pin polarizers With not mounted polarizers, without contact
High Density Interconnects - Amphenol-Air LB
Insulation Resistance: 5000 megohms min.@500 VDC 25C Dielectric Withstanding Voltage: 1000 VRMS@sea level Crimp Barrel Dia.: (Inches) .034-.036 Crimp Barrel Depth: (Inches) .151-.155 ... HD38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999. The connector series has been tested to all the requirements of 38999
Connectors | Products - Amphenol
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No ...
Introduction - Marport
Marport's Trawl Navigator is a high-definition net sounder, designed to operate on the trawl headline.. It is suited for bottom trawling and will offer better performance on trawls with a small vertical opening. In order to efficiently follow the trawl descent, echogram ranges are configurable from 5 to 160 meters.
Across Ocean Systems | Measuring/Monitoring - gemeco.com
Model or Series. N2K Micro (21) Product Type. DC Current (5) Exhaust Temp (1) Fluid Level (2) Fluid Pressure (6) Monitoring System (2) Temperature Sensor (1) Protocol. NMEA 0183 (1) ... Part # PS-0-5000-N2K. MFG # PS-0-5000-N2K. $215.00 / ...
Model 101A06 | PCB Piezotronics
Model 101A06:General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, ground isolated
Model 117B31 | PCB Piezotronics
Model 117B31:Conformal ballistics pressure sensor, 25-06 Rem, 270 Win, 280 Rem (7 mm Rem Exp), 30-06, 30-06 Springfield, 338-06 A-square, 35 Whelen, and 40
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
00175550302 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
Model 137B24B Quartz, free-field, ICP® blast pressure pencil ... - PCB
The Series 137B2XX Free Field Blast ICP ® Pressure Probe is designed for measuring free field blast and shock tunnel pressure time profiles. Designed with an ICP ® built-in source follower amplifier, the 137B2XX Series offers sensitivities of 1, 20, 10 and 100 mV/psi with full-scale ranges from 0 to 50, 250, 500 or 5000 psi. The 137B2XX Series