Search Results for rtx 9070 xt nz
10146070-112X0LF | 10146070112X0LF | Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCie Gen5 SMT Connector, Part Number 10146070-112X0LF.
10165968-111T300LF | 10165968111T300LF | Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCie Gen6 SMT Connector, Part Number 10165968-111T300LF.
ME1005613401201 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm Connectors, Storage & Server System, 56 signal pins, Surface Mount Termination, Straddle mount, 2.36mm PCB, 0.0mm offset, 0.60mm (0.023in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
XCede® | Backplane Connectors | Amphenol
The Xcede ® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures. Have any questions? Talk with us directly using LiveChat.
10146027-A40110LF | PCI Express | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Elite | Backplane Connectors | Amphenol
Ultra-High density 56+ Gbp/s PAM4 interconnect platform utilizing proven press-fit technology and a single wafer design optimized for traditional backplane, direct orthogonal, and cable design solutions. Integrated guidance minimizes valuable PCB edge space while providing robust protection and alignment for today's demanding card…
G874D0822121CEU | Mini Power | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Mini Power , part number G874D0822121CEU.
10155447-311LF | MicroSpaceXS™ 1.27mm | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
UE36A10753000T | QSFP DD | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
91614-403ALF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface mount, Single Row,3 Positions, 2.54 mm (0.100in) Pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
71991-315LF | DUBOX® | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
69802-432LF | PLCC | Amphenol
Amphenol is one of the leading manufacturers of plcc socket. Contact us today for more details of plcc , part number 69802-432LF.
G97V24342HR | Overpass - Mini Cool Edge IO | Amphenol
Mini Cool Edge IO (MCIO), PCIe Gen4, Surfacemount, Vertical, 124 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
86303064NLF | DM SERIES | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
D-Sub High Density Connectors - Amphenol CS
Amphenol's D-Subminiature high density product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
20021321-00030T4LF | Minitek127® | Amphenol
Minitek127 ®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 30 Positions, 1.27mm (0.05inch) pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
PwrMAX ® Power Connector - Amphenol CS
The PwrMAX ® connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current. Configurations include coplanar, backplane, mezzanine and orthogonal. Have any questions? Talk with us directly using LiveChat.
ExtremePort™ OSFP 112G Connectors | High Speed I/O | Amphenol
112GB/S PAM-4 WITH UP TO 800GB/S AGGREGATED BANDWIDTH. Amphenol's ExtremePort™ OSFP 112G interconnect system is comprised of a 60 position, 0.60mm pitch connector designed for high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface.
SFP | High Speed Interconnects | Amphenol
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB.
84520-202LF | MEG-ARRAY® | Amphenol
Amphenol is one of the leading manufacturers of meg-array. Contact us today for more details of meg-array , part number 84520-202LF.